您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ付 SCPD3-L
CKD
二次電池製造工程用 P4※系列
空压气缸
普通型气缸
笔形气缸 SCPD3-P4
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/standard_cylinders/scpd3/scpd3_l_asmtab.prj},{NB=SCPD3-L-00-6-15-SW69-R-P4(0)},{TYPE=SCPD3-L},{MA=00},{BORE=6},{STROKE=15},{POS=0},{HEPD=},{SWT=SW69},{SWQ=R},{ACC1=},{ACC2=},{INFOTEXT=Dimensions},{B=5.5},{G=17.0},{HA=8},{J=8},{KA=13.5},{KK=M3},{LL=47},{MB=M6},{MM=3},{QA=13.0},{QB=4.0},{T=1.8},{UA=11},{X=75},{P=5.5},{PPATH=../../../../cylinder/general_cylinder/scp3_series/scpd3/assemblies/scpd3_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
B
[mm]
G
[mm]
HA
[mm]
J
[mm]
KA
[mm]
KB
[mm]
KK
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
MB
ⁿ/ₐ
MM
[mm]
QA
[mm]
QB
[mm]
T
[mm]
UA
[mm]
UB
[mm]
XPLUS
X+ストローク
[mm]
X
[mm]
RD
[mm]
HD
[mm]
P
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LH
[mm]
LK
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FD
[mm]
FF
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CV
[mm]
CW
[mm]
SCPD3-L-00-6-15-SW69-R-P4...
SCPD3-L
6
5.5
17.0
8
8
13.5
13.5
M3
62
47
M6
3
13.0
4.0
1.8
11
11
90
75
2.0
2.0
5.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD3-L-00-10-15-SW69-R-P...
SCPD3-L
10
7.0
12.5
11
9
14.5
14.5
M4
61
46
M8 x 1.0
4
8.0
4.5
2.4
12
12
89
74
3.5
2.5
12.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD3-L-00-16-15-SW69-R-P...
SCPD3-L
16
8.0
13.0
14
9
21.5
21.5
M5
61
46
M10 x 1.0
5
8.5
4.5
3.2
18
18
89
74
3.5
2.0
15.5