您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
AD12 - Parallel Straight, male
C Matic
Sector
Pneumatic Automation
Dirty Applications, Marble, Painting, Wood, Welding
Push-in Fittings
ad_line_push-in_fittings_for_critical_applications
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/dirty_marble_painting_wood/push_in_fittings/ad_line_push-in_fittings_for_critical_applications/ad1220-20parallel20straight2c20male.prj},{NB=AD020052},{SHA256=1K1AD1jtl+n4M6x2rxA45A/cg9zUadsjky4JpofhYtg=},{INAME=ad020052},{NAME=ad020052},{NNCUSTOM=AD12},{NTCUSTOM=Parallel Straight, male},{NBCUSTOM=AD020052},{LINACUSTOM=AD020052},{STEPFILE=AD020052},{PNGFILE=AD12},{DWGFILE=AD12},{CODE=AD020052},{TYPE=AD12 10 14},{MAT=Brass Nickel Plated},{DTUBO=10},{D1=1/4},{D2=17.5},{D2IN=.689},{D3=15.9},{D3IN=.626},{L1=6.5},{L1IN=.256},{L2=27.5},{L2IN=1.083},{CH1=16},{CH2=8},{G=-},{GOZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=RoHS},{AF=Pneumatic Equipments for welding, painting, marble and wood processings}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AD020031
AD020031
AD12 06 18
Brass Nickel Plated
6
1/8
13.5
.531
13.5
.531
5.0
.197
19.5
.768
12
4
10.4
.367
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020032
AD020032
AD12 06 14
Brass Nickel Plated
6
1/4
13.5
.531
16.0
.630
6.5
.256
19.5
.768
12
4
14.2
.501
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020041
AD020041
AD12 08 18
Brass Nickel Plated
8
1/8
15.5
.610
14.5
.571
5.0
.197
23.5
.925
13
6
32.8
1.157
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020042
AD020042
AD12 08 14
Brass Nickel Plated
8
1/4
15.5
.610
16.0
.630
6.5
.256
21.5
.846
14
6
15.5
.547
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020052
AD020052
AD12 10 14
Brass Nickel Plated
10
1/4
17.5
.689
15.9
.626
6.5
.256
27.5
1.083
16
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020053
AD020053
AD12 10 38
Brass Nickel Plated
10
3/8
17.5
.689
20.0
.787
7.0
.276
25.0
.984
16
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020063
AD020063
AD12 12 38
Brass Nickel Plated
12
3/8
20.5
.807
20.0
.787
7.0
.276
28.5
1.122
19
10
31.5
1.111
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020064
AD020064
AD12 12 12
Brass Nickel Plated
12
1/2
20.5
.807
25.0
.984
8.5
.335
26.5
1.043
19
10
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020073
AD020073
AD12 14 38
Brass Nickel Plated
14
3/8
24.0
.945
20.0
.787
7.0
.276
32.0
1.260
22
10
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD020074
AD020074
AD12 14 12
Brass Nickel Plated
14
1/2
24.0
.945
25.0
.984
8.5
.335
32.0
1.260
22
12
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表