您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
OX13 - Female Straight
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Compression Fittings
OX Line - 316l Stainless Steel Compression Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/compression_fittings/ox_line_316l_stainless_steel_compression_fittings/ox13_female_straight.prj},{NB=X3030053},{NAME=X3030053},{CODE=X3030053},{TYPE=OX13 10 38},{MAT=316L Stainless Steel},{VAR_TUBO=10},{D1=G3/8},{L1=10,5},{L1IN=.413},{L2=36,5},{L2IN=1.437},{CH1=22},{CH2=19},{G=-},{OZ=-},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=80},{WPP=1160},{CONF1=MOCA},{CONF3=RoHS},{AF=Food and Pharma industry and instrumentation},{NBCUSTOM=X3030053},{NNCUSTOM=OX13},{NTCUSTOM=Female Straight},{LINACUSTOM=X3030053},{STEPFILE=X3030053},{PNGFILE=OX13},{DWGFILE=OX13},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X3030031
X3030031
X3030031
OX13 06 18
316L Stainless Steel
6
G1/8
8,5
.335
28
1.102
14
12
20,5
.723
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3030042
X3030042
X3030042
OX13 08 14
316L Stainless Steel
8
G1/4
10,5
.413
31
1.220
19
14
35,1
1.238
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3030053
X3030053
X3030053
OX13 10 38
316L Stainless Steel
10
G3/8
10,5
.413
36,5
1.437
22
19
-
-
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3030063
X3030063
X3030063
OX13 12 38
316L Stainless Steel
12
G3/8
10,5
.413
36,5
1.437
22
22
70,2
2.476
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3030052
X3030052
X3030052
OX13 10 14
316L Stainless Steel
10
G1/4
10,5
.413
34,5
1.358
19
19
51,6
1.820
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3030064
X3030064
X3030064
OX13 12 12
316L Stainless Steel
12
G1/2
12,5
.492
37,5
1.476
24
22
69,2
2.441
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表