您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX26 - Union
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-in Fittings
mx_line_316l_stainless_Steel_push-in_fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx2620-20union.prj},{NB=X0160050},{SHA256=MGJUeg89sTDC0Odee/SF8FwjFzd88WCYwU6s7aY10vI=},{INAME=x0160050},{NAME=x0160050},{NNCUSTOM=MX26},{NTCUSTOM=Union},{NBCUSTOM=X0160050},{LINACUSTOM=X0160050},{STEPFILE=X0160050},{PNGFILE=MX26},{DWGFILE=MX26},{CODE=X0160050},{TYPE=MX26 10 10},{MAT=316L Stainless Steel},{DTUBO1=10},{DTUBO2=10},{D1=16},{D1IN=.630},{D2=16},{D2IN=.630},{L1=38.6},{L1IN=1.520},{G=24.9},{GOZ=.878},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO1
Øe Tube
[mm]
DTUBO2
[mm]
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0160010
X0160010
MX26 04 04
316L Stainless Steel
4
4
9
.354
9
.354
28.0
1.102
7.8
.275
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0160030
X0160030
MX26 06 06
316L Stainless Steel
6
6
12
.472
12
.472
33.6
1.323
15.7
.554
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0160040
X0160040
MX26 08 08
316L Stainless Steel
8
8
14
.551
14
.551
34.0
1.339
19.5
.688
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0160050
X0160050
MX26 10 10
316L Stainless Steel
10
10
16
.630
16
.630
38.6
1.520
24.9
.878
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0160060
X0160060
MX26 12 12
316L Stainless Steel
12
12
19
.748
19
.748
41.0
1.614
40
1.411
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0163010
X0163010
MX26 06 04
316L Stainless Steel
6
4
12
.472
12
.472
31.0
1.220
15.5
.547
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0164030
X0164030
MX26 08 06
316L Stainless Steel
8
6
14
.551
14
.551
34.0
1.339
23.8
.840
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0165040
X0165040
MX26 10 08
316L Stainless Steel
10
8
16
.630
14
.551
37.1
1.461
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0166050
X0166050
MX26 12 10
316L Stainless Steel
12
10
19
.748
16
.630
40.3
1.587
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表