您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX12 - Parallel Straight, male
C Matic
Category Fittings
Push-in Fittings
MX Line - 316L Stainless Steel Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx1220-20parallel20straight2c20male.prj},{NB=X0020041},{CODE=X0020041},{TYPE=MX12 08 18},{MAT=316L Stainless Steel},{DTUBO=8},{D1=G1/8},{D2=13.7},{D2IN=.539},{D3=12.9},{D3IN=.508},{L1=5},{L1IN=.197},{L2=23},{L2IN=.906},{CH1=14},{CH2=6},{G=12,8},{GOZ=.452},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry},{NBCUSTOM=X0020041},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MX_Line_-_316L_Stainless_Steel_Push-in_Fittings\\MX12 - Parallel Straight, male\\MX12.csv},{NNCUSTOM=MX12},{NTCUSTOM=Parallel Straight, male},{LINACUSTOM=X0020041},{STEPFILE=X0020041}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0020000
X0020000
MX12 03 M5
316L Stainless Steel
3
M5x0,8
6.5
.256
9
.354
4
.157
16
.630
8
-
2.96
.104
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020010
X0020010
MX12 04 M5
316L Stainless Steel
4
M5x0,8
9
.354
8
.315
4
.157
19
.748
9
-
4,9
.173
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020011
X0020011
MX12 04 18
316L Stainless Steel
4
G1/8
9
.354
12.9
.508
5
.197
16.5
.650
13
3
8,1
.286
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020030
X0020030
MX12 06 M5
316L Stainless Steel
6
M5x0,8
11.8
.465
8
.315
4
.157
22.5
.886
12
-
10.3
.363
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020031
X0020031
MX12 06 18
316L Stainless Steel
6
G1/8
11.7
.461
12.9
.508
5
.197
19.5
.768
13
4
9,5
.335
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020032
X0020032
MX12 06 14
316L Stainless Steel
6
G1/4
11.7
.461
15.8
.622
6.5
.256
19.5
.768
16
4
15,8
.557
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020041
X0020041
MX12 08 18
316L Stainless Steel
8
G1/8
13.7
.539
12.9
.508
5
.197
23
.906
14
6
12,8
.452
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020042
X0020042
MX12 08 14
316L Stainless Steel
8
G1/4
13.7
.539
15.9
.626
6,5
.256
21.5
.846
16
6
15,5
.547
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020043
X0020043
MX12 08 38
316L Stainless Steel
8
G3/8
13.7
.539
20
.787
7
.276
21.5
.846
17
6
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020052
X0020052
MX12 10 14
316L Stainless Steel
10
G1/4
15.7
.618
15.8
.622
6,5
.256
27,5
1.083
16
8
19,2
.677
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020053
X0020053
MX12 10 38
316L Stainless Steel
10
G3/8
16
.630
20
.787
7
.276
25
.984
17
8
24,4
.861
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020054
X0020054
MX12 10 12
316L Stainless Steel
10
G1/2
15.8
.622
25
.984
8.5
.335
25.5
1.004
22
8
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020062
X0020062
MX12 12 14
316L Stainless Steel
12
G1/4
18.8
.740
16
.630
6.5
.256
28.5
1.122
19
8
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020063
X0020063
MX12 12 38
316L Stainless Steel
12
G3/8
18.8
.740
20
.787
7
.276
28
1.102
21
10
31,8
1.122
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0020064
X0020064
MX12 12 12
316L Stainless Steel
12
G1/2
18.8
.740
25
.984
8,5
.335
26,5
1.043
22
10
41,8
1.474
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表