您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX14 - Taper Elbow Fitting, male
C Matic
Category Fittings
Push-in Fittings
MX Line - 316L Stainless Steel Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx1420-20taper20elbow20fitting2c20male.prj},{NB=X0040032},{SHA256=dFQ4tzNXB5W0DskitfJbYqM+rvrXXRbS5LBL2+gS13g=},{INAME=x0040032},{NAME=x0040032},{NNCUSTOM=MX14},{NTCUSTOM=Taper Elbow fitting, male},{NBCUSTOM=X0040032},{LINACUSTOM=X0040032},{STEPFILE=X0040032},{PNGFILE=MX14},{DWGFILE=MX14},{CODE=X0040032},{TYPE=MX14 06 14},{MAT=316L Stainless Steel},{DTUBO=6},{D1=R1/4},{D2=12},{D2IN=.472},{L1=11.3},{L1IN=.445},{L2=20.7},{L2IN=.815},{L3=20.5},{L3IN=.807},{G=20.8},{GOZ=.734},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0040011
X0040011
MX14 04 18
316L Stainless Steel
4
R1/8
9
.354
9.8
.386
17.0
.669
17.5
.689
10.2
.360
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0040031
X0040031
MX14 06 18
316L Stainless Steel
6
R1/8
12
.472
9.8
.386
17.0
.669
20.5
.807
14.0
.494
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0040032
X0040032
MX14 06 14
316L Stainless Steel
6
R1/4
12
.472
11.3
.445
20.7
.815
20.5
.807
20.8
.734
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0040041
X0040041
MX14 08 18
316L Stainless Steel
8
R1/8
14
.551
9.5
.374
18.0
.709
22.5
.886
19.6
.691
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0040042
X0040042
MX14 08 14
316L Stainless Steel
8
R1/4
14
.551
11.3
.445
20.7
.815
22.5
.886
22.3
.787
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0040052
X0040052
MX14 10 14
316L Stainless Steel
10
R1/4
16
.630
12.1
.476
21.5
.846
24.5
.965
39.5
1.393
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表