您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX31 - Simple Screw
C Matic
Category Fittings
Push-in Fittings
MX Line - 316L Stainless Steel Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx3120-20simple20screw.prj},{NB=X0210002},{SHA256=Qk6KIF50yTsELNzWbIMmyGPApiSuBVUYGINwFnhkYPk=},{INAME=x0210002},{NAME=x0210002},{NNCUSTOM=MX31},{NTCUSTOM=Simple Screw},{NBCUSTOM=X0210002},{LINACUSTOM=X0210002},{STEPFILE=X0210002},{PNGFILE=MX31},{DWGFILE=MX31},{CODE=X0210002},{TYPE=MX31 00 14},{MAT=316L Stainless Steel},{D1=G1/4},{L1=6.4},{L1IN=.252},{L2=27.4},{L2IN=1.079},{L3=32.4},{L3IN=1.276},{CH=17},{G=26.1},{GOZ=.921},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0210001
X0210001
MX31 00 18
316L Stainless Steel
G1/8
5.4
.213
24.9
.980
28.9
1.138
14
15.1
.533
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0210002
X0210002
MX31 00 14
316L Stainless Steel
G1/4
6.4
.252
27.4
1.079
32.4
1.276
17
26.1
.921
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0210003
X0210003
MX31 00 38
316L Stainless Steel
G3/8
6.4
.252
30.0
1.181
36.0
1.417
21
43.6
1.538
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0210004
X0210004
MX31 00 12
316L Stainless Steel
G1/2
7.5
.295
35.5
1.398
41.5
1.634
26
76.5
2.698
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1x_banjo_bolt
Aventics
14.12.2022
Banjo stem single XD7
Metalwork
21.07.2022
1x_banjo_bolt - Series QR2-S Standard
Aventics
14.12.2022
302136 - JIS 37° CONE BANJO - BPS BOLT
FOR Fittings
06.06.2024
Banjo bolts, single
Riegler
15.01.2018
A140X - Single Banjo Bolt, Complete, With 2 Teflon Seals
AIRWORK
27.06.2022
302004 - BRAZE ON BANJO - BPS BOLT
FOR Fittings
06.06.2024
MAE-HOHLSCHRAUBEN - Banjo Bolts with Sealing Rings
MÄDLER
26.04.2024
20K00 - Regulating out banjo bolts, single stacking (screwdriver adjustable...
IMI Norgren
17.11.2023
MA12 - Parallel Straight, male
C Matic
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表