您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA17 - Adaptor male-female, parallel
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1720-20adaptor20male-female2c20parallel.prj},{NB=5070202},{SHA256=hAE+YPdN6iqCPVIEBwb6wdoy2OX9E6WD36+us6q4hSw=},{INAME=05070202},{NAME=05070202},{NNCUSTOM=RA17},{NTCUSTOM=Adaptor male-female, parallel},{NBCUSTOM=5070202},{LINACUSTOM=5070202},{STEPFILE=5070202},{PNGFILE=RA17},{DWGFILE=RA17},{CODE=5070202},{TYPE=RA17 14 14},{MAT=Brass Nickel Plated},{D1=G1/4},{D2=G1/4},{L1=8},{L1IN=.315},{L2=21.5},{L2IN=.846},{CH=17},{G=19.0},{OZ=.670},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[oz]
L2
[mm]
L2IN
[oz]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5070001
5070001
RA17 M5 18
Brass Nickel Plated
M5x0,8
G1/8
4
.157
14.5
.571
14
7.0
.247
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070101
5070101
RA17 18 18
Brass Nickel Plated
G1/8
G1/8
6
.236
16.5
.650
14
10.7
.377
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070102
5070102
RA17 18 14
Brass Nickel Plated
G1/8
G1/4
6
.236
19.5
.768
17
17.0
.600
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070103
5070103
RA17 18 38
Brass Nickel Plated
G1/8
G3/8
6
.236
20.5
.807
22
29.5
1.041
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070202
5070202
RA17 14 14
Brass Nickel Plated
G1/4
G1/4
8
.315
21.5
.846
17
19.0
.670
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070203
5070203
RA17 14 38
Brass Nickel Plated
G1/4
G3/8
8
.315
22.5
.886
22
32.0
1.129
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070204
5070204
RA17 14 12
Brass Nickel Plated
G1/4
G1/2
8
.315
26.0
1.024
24
37.0
1.305
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070303
5070303
RA17 38 38
Brass Nickel Plated
G3/8
G3/8
9
.354
23.5
.925
22
36.0
1.270
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070304
5070304
RA17 38 12
Brass Nickel Plated
G3/8
G1/2
9
.354
27.0
1.063
24
37.0
1.305
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5070404
5070404
RA17 12 12
Brass Nickel Plated
G1/2
G1/2
10
.394
28.0
1.102
26
52.5
1.852
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表