您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA29S - Manifold, single
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra29s20-20manifold2c20single.prj},{NB=05190201-S5},{SHA256=yT90DK1UHA6z/956gOwbuXNqq7xrtxRc/k5jHSbQVfY=},{INAME=051902012ds5},{NAME=05190201-s5},{NNCUSTOM=RA29S},{NTCUSTOM=Manifold, single},{NBCUSTOM=05190201-S5},{LINACUSTOM=05190201-S5},{STEPFILE=05190201-S5},{PNGFILE=RA29S},{DWGFILE=RA29S},{CODE=05190201-S5},{TYPE=RA29 14 18 S5},{MAT=Aluminium},{D1=G1/4},{D2=G1/8},{N=5},{L1=4.5},{L1IN=.177},{L2=18},{L2IN=.709},{L3=18},{L3IN=.709},{L4=108},{L4IN=4.252},{L5=30},{L5IN=1.181},{S=20},{SIN=.787},{G=130},{OZ=4.586},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
N
[mm]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
L5
[mm]
L5IN
[in]
S
[mm]
SIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05190201-S3
05190201-S3
RA29 14 18 S3
Aluminium
G1/4
G1/8
3
4.5
.177
18
.709
18
.709
72
2.835
30
1.181
20
.787
86
3.034
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190201-S4
05190201-S4
RA29 14 18 S4
Aluminium
G1/4
G1/8
4
4.5
.177
18
.709
18
.709
90
3.543
30
1.181
20
.787
110
3.880
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190201-S5
05190201-S5
RA29 14 18 S5
Aluminium
G1/4
G1/8
5
4.5
.177
18
.709
18
.709
108
4.252
30
1.181
20
.787
130
4.586
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190302-S3
05190302-S3
RA29 38 14 S3
Aluminium
G3/8
G1/4
3
8.5
.335
22
.866
24
.945
92
3.622
40
1.575
25
.984
184
6.490
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190302-S4
05190302-S4
RA29 38 14 S4
Aluminium
G3/8
G1/4
4
8.5
.335
22
.866
24
.945
116
4.567
40
1.575
25
.984
238
8.395
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190302-S5
05190302-S5
RA29 38 14 S5
Aluminium
G3/8
G1/4
5
8.5
.335
22
.866
24
.945
140
5.512
40
1.575
25
.984
298
10.512
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表