您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 04 - Double rod head trunnion
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Double through cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_doppio_stelo/doppio_04_asmtab.prj},{NB=A3063MM0001S04/P11-- 4510511010110000000000 0},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{B=60},{C=120},{B1=55},{CH=36},{XX1=0},{G=55},{E=90},{EENDM=20.955},{D=30},{S=18},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{VD=14},{XG=70},{WH=33},{Y=71},{TG=64.3},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{ZB4X=244},{ZX3X=163},{YK=89},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{AMX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Front rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A12
[mm]
B
f8 Ø
[mm]
B2
f8 Ø
[mm]
CH
[mm]
CH2
[mm]
XX
[mm]
F
[mm]
G
[mm]
EE
(BSP)
[Inch]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
KK2
(Metric)
ⁿ/ₐ
KK12
(Metric)
ⁿ/ₐ
KF2
(Metric)
ⁿ/ₐ
KF12
(Metric)
ⁿ/ₐ
TC
[mm]
TD
f8 Ø
[mm]
TL
[mm]
TT
[mm]
UT
[mm]
VD
[mm]
XG
[mm]
WH
[mm]
Y
[mm]
ZB3
[mm]
ZJ3
[mm]
PESO
Cylinder weight
[kg]
A3025AA0001S04/P11
To ISO 6020/2 standards
04
25
12
-
-
14
-
14
-
24
24
9
9
5
10
45
1/4''
M10x1.25
-
-
-
M10x1.25
-
-
-
38
12
10
38
58
6
44
15
50
149
119
1.40
A3025DD0001S04/P11
To ISO 6020/2 standards
04
25
18
-
-
18
-
18
-
30
30
14
14
5
10
45
1/4''
M14x1.5
-
-
-
M14x1.5
-
-
-
38
12
10
38
58
6
44
15
50
149
119
1.40
A3032BB0001S04/P11
To ISO 6020/2 standards
04
32
14
-
-
16
-
16
-
26
26
11
11
5
10
45
1/4''
M12x1.25
-
-
-
M12x1.25
-
-
-
44
16
12
44
68
12
54
25
60
172
122
1.70
A3032DD0001S04/P11
To ISO 6020/2 standards
04
32
18
-
-
18
-
18
-
30
30
14
14
5
10
45
1/4''
M14x1.5
-
-
-
M14x1.5
-
-
-
44
16
12
44
68
6
54
25
60
172
122
1.70
A3032FF0001S04/P11
To ISO 6020/2 standards
04
32
22
-
-
22
-
22
-
34
34
17
17
5
10
45
1/4''
M16x1.5
-
-
-
M16x1.5
-
-
-
44
16
12
44
68
12
54
25
60
172
122
1.70
A3040DD0001S04/P11
To ISO 6020/2 standards
04
40
18
-
-
18
-
18
-
30
30
14
14
-
10
55
3/8''
M14x1.5
-
-
-
M14x1.5
-
-
-
63
20
16
60
95
6
57
25
62
198
148
3.90
A3040FF0001S04/P11
To ISO 6020/2 standards
04
40
22
-
-
22
-
22
-
34
34
17
17
-
10
55
3/8''
M16x1.5
-
-
-
M16x1.5
-
-
-
63
20
16
60
95
12
57
25
62
198
148
3.90
A3040HH0001S04/P11
To ISO 6020/2 standards
04
40
28
-
-
28
-
28
-
42
42
22
22
-
10
55
3/8''
M20x1.5
-
-
-
M20x1.5
-
-
-
63
20
16
60
95
10
57
25
62
198
148
4.00
A3050FF0001S04/P11
To ISO 6020/2 standards
04
50
22
-
-
22
-
22
-
34
34
17
17
-
15
55
1/2''
M16x1.5
-
-
-
M16x1.5
-
-
-
76
25
20
75
116
7
64
26
68
210
158
6.30
A3050HH0001S04/P11
To ISO 6020/2 standards
04
50
28
-
-
28
-
28
-
42
42
22
22
-
15
55
1/2''
M20x1.5
-
-
-
M20x1.5
-
-
-
76
25
20
75
116
7
64
26
68
210
158
6.40
A3050LL0001S04/P11
To ISO 6020/2 standards
04
50
36
-
-
36
-
36
-
50
50
30
30
-
15
55
1/2''
M27x2
-
-
-
M27x2
-
-
-
76
25
20
75
116
10
64
26
68
210
158
6.50
A3063HH0001S04/P11
To ISO 6020/2 standards
04
63
28
-
-
28
-
28
-
42
42
22
22
-
15
55
1/2''
M20x1.5
-
-
-
M20x1.5
-
-
-
89
32
25
88
139
7
70
33
71
226
160
8.80
A3063LL0001S04/P11
To ISO 6020/2 standards
04
63
36
-
-
36
-
36
-
50
50
30
30
-
15
55
1/2''
M27x2
-
-
-
M27x2
-
-
-
89
32
25
88
139
10
70
33
71
226
160
8.90
A3063MM0001S04/P11
To ISO 6020/2 standards
04
63
45
-
-
45
-
45
-
60
60
36
36
-
15
55
1/2''
M33x2
-
-
-
M33x2
-
-
-
89
32
25
88
139
14
70
33
71
226
160
9.10
A3080LL0001S04/P11
To ISO 6020/2 standards
04
80
36
-
-
36
-
36
-
50
50
30
30
-
20
65
3/4''
M27x2
-
-
-
M27x2
-
-
-
114
40
32
114
178
5
76
31
77
254
192
16.60
A3080MM0001S04/P11
To ISO 6020/2 standards
04
80
45
-
-
45
-
45
-
60
60
36
36
-
20
65
3/4''
M33x2
-
-
-
M33x2
-
-
-
114
40
32
114
178
9
76
31
77
254
192
16.70
A3080PP0001S04/P11
To ISO 6020/2 standards
04
80
56
-
-
56
-
56
-
72
72
50
50
-
20
65
3/4''
M42x2
-
-
-
M42x2
-
-
-
114
40
32
114
178
9
76
31
77
254
192
16.90
A3100MM0001S04/P11
To ISO 6020/2 standards
04
100
45
-
-
45
-
45
-
60
60
36
36
-
-
69
3/4''
M33x2
-
-
-
M33x2
-
-
-
127
50
40
126
207
7
71
35
82
274
204
22.80
A3100PP0001S04/P11
To ISO 6020/2 standards
04
100
56
-
-
56
-
56
-
72
72
50
50
-
-
69
3/4''
M42x2
-
-
-
M42x2
-
-
-
127
50
40
126
207
7
71
35
82
274
204
23.10
A3100RR0001S04/P11
To ISO 6020/2 standards
04
100
70
-
-
63
-
63
-
88
88
60
60
-
-
69
3/4''
M48x2
-
-
-
M48x2
-
-
-
127
50
40
126
207
10
71
35
82
274
204
23.40
A3125PP0001S04/P11
To ISO 6020/2 standards
04
125
56
-
-
56
-
56
-
72
72
50
50
-
-
78
1''
M42x2
-
-
-
M42x2
-
-
-
165
63
50
164
265
6
75
35
86
312
242
42.50
A3125RR0001S04/P11
To ISO 6020/2 standards
04
125
70
-
-
63
-
63
-
88
88
60
60
-
-
78
1''
M48x2
-
-
-
M48x2
-
-
-
165
63
50
164
265
10
75
35
86
312
242
43.00
A3125TT0001S04/P11
To ISO 6020/2 standards
04
125
90
-
-
85
-
85
-
108
108
75
75
-
-
78
1''
M64x3
-
-
-
M64x3
-
-
-
165
63
50
164
265
10
75
35
86
312
242
44.00
A3160RR0001S04/P11
To ISO 6020/2 standards
04
160
70
-
-
63
-
63
-
88
88
60
60
-
-
86
1''
M48x2
-
-
-
M48x2
-
-
-
203
80
63
198
329
7
75
32
86
325
261
70.90
A3160TT0001S04/P11
To ISO 6020/2 standards
04
160
90
-
-
85
-
85
-
108
108
80
80
-
-
86
1''
M64x3
-
-
-
M64x3
-
-
-
203
80
63
198
329
7
75
32
86
325
261
72.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表