您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
MP 6
Comepi
Foot Switch
mp
Powered by
CAD模型選擇
{comepi/foot_switch/mp/mp_6.prj},{NB=MP6114},{CODE=MP6114},{IP=40},{UI=250},{GINQ=3},{UIMPCONT=1},{ITH=15},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=30},{ELETT=100000},{MECC=10},{SHA256=VgX3Yx5DfTqo/a6rvW8tNgfeDXSGmv3iB3NpePrHFgU=},{INAME=mp6114},{NAME=mp6114},{NNCUSTOM=MP_6},{NTCUSTOM=MP_6},{NBCUSTOM=MP6114},{LINACUSTOM=MP6114},{STEPFILE=STP_MP_6.stp},{PNGFILE=IMG_MP_6.png},{DWGFILE=MP_6.dwg},{MATCASING=abs v0},{WIDTH=75*101},{INLETS=Passacavo Ø6},{ACT=2 to 4},{CONTACTS=Contatti (1NO+1NC in scambio)},{APP=CE, UL, EAC,},{DIR=LVD - 2014/35/EU},{STDR=IEC 1058-1 / EN 61058-4},{TEMP=-25 / +70},{TEMPSTOCK=-30 / +80},{SHOCK=Classe II - Doppio isolamento},{UL508=Class II Device},{IEAC=253 - 3A},{IEDC=233 - 0,06A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
b*h dimensions
[mm]
INLETS
Collegamenti elettrici
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
working angle
[°]
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvazioni
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference regulations
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electrical shocks
ⁿ/ₐ
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL508
Contact rating secondo UL508
ⁿ/ₐ
UIMPCONT
Rated impulsive voltage
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A (θ < 40°C)]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
[Vac - A]
IEDC
Rated Operational Current DC-13
[Vdc - A]
FREQCOMM
Max. switching frequency
[Cicli/h]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLESIN
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
ELETT
Electrical durability (numer of operations)
ⁿ/ₐ
MECC
Mechanical durability (Millions of operations)
ⁿ/ₐ
MP6111
MP6111
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-1
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
250 - 3A
230 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6112
MP6112
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-2
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
251 - 3A
231 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6113
MP6113
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-3
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
252 - 3A
232 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6114
MP6114
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-4
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
253 - 3A
233 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6121
MP6121
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-5
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
254 - 3A
234 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6122
MP6122
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-6
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
255 - 3A
235 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6123
MP6123
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-7
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
256 - 3A
236 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
MP6124
MP6124
abs v0
75*101
Gland Ø6
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-8
-25 / +70
-30 / +80
Class II - Double insulat...
250
3
Class II Device
1
15
10
257 - 3A
237 - 0,06A
3600
30
Screws with washer M3x0,5...
0,34 … 1,5
/
100000
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表