您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-RI - Reducing - Extension socket with internal thread
Conexa
DIN Verschraubungen
Gewindereduzierungen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_10_gewinde/c_ri.prj},{NB=C-RI 3/4 X 1},{BEZ1=RI 3/4 X 1},{MAT=C},{PN=315},{L100=11.090},{L102=32.000},{L104=4.510},{L105=16.500},{L106=14.750},{L107=2.160},{L108=0.286},{ANG100=30.000},{ANG101=10.000},{ANG102=15.000},{ANG103=8.000},{D100=23.800},{D101=30.000},{D103=33.500},{D104=33.450},{D105=23.800},{R100=1.200},{R101=1.600},{R102=1.200},{CH100=0.500},{T1=G3/4A},{T1NDM=26.441},{T2=G1},{T2NDM=33.249},{D2=32},{D3=16},{L1=51.0},{L2=16.0},{L3=24.5},{S1=41},{TYP=B},{KG=24.4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
PN
Pressure
[bar]
T1
External thread
ⁿ/ₐ
T2
Internal thread
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
TYP
Type
ⁿ/ₐ
KG
Weight
[kg/100 St.]
CONEXA C-RI 1/8 X 1/4
C-RI 1/8 X 1/4
400
G1/8A
G1/4
14
4
31.0
8.0
17.0
19
B
4.2
CONEXA C-RI 1/8 X 3/8
C-RI 1/8 X 3/8
400
G1/8A
G3/8
14
4
32.0
8.0
17.0
24
B
6.5
CONEXA C-RI 1/4 X 1/8
C-RI 1/4 X 1/8
400
G1/4A
G1/8
18
5
28.0
12.0
12.0
19
B
4.0
CONEXA C-RI 1/4 X 3/8
C-RI 1/4 X 3/8
400
G1/4A
G3/8
18
5
36.0
12.0
17.0
24
B
7.0
CONEXA C-RI 1/4 X 1/2
C-RI 1/4 X 1/2
400
G1/4A
G1/2
18
5
40.0
12.0
20.0
30
B
12.0
CONEXA C-RI 1/4 X 3/4
C-RI 1/4 X 3/4
315
G1/4A
G3/4
18
5
43.0
12.0
22.0
36
B
17.7
CONEXA C-RI 3/8 X 1/8
C-RI 3/8 X 1/8
400
G3/8A
G1/8
22
0
22.5
12.0
12.0
22
A
4.0
CONEXA C-RI 3/8 X 1/4
C-RI 3/8 X 1/4
400
G3/8A
G1/4
22
8
36.0
12.0
17.0
22
B
7.3
CONEXA C-RI 3/8 X 1/2
C-RI 3/8 X 1/2
400
G3/8A
G1/2
22
8
41.0
12.0
20.0
30
B
12.8
CONEXA C-RI 3/8 X 3/4
C-RI 3/8 X 3/4
315
G3/8A
G3/4
22
8
44.0
12.0
22.0
36
B
18.6
CONEXA C-RI 1/2 X 1/8
C-RI 1/2 X 1/8
400
G1/2A
G1/8
26
0
24.0
14.0
12.0
27
A
6.7
CONEXA C-RI 1/2 X 1/4
C-RI 1/2 X 1/4
315
G1/2A
G1/4
26
0
24.0
14.0
17.0
27
A
5.8
CONEXA C-RI 1/2 X 3/8
C-RI 1/2 X 3/8
315
G1/2A
G3/8
26
12
36.0
14.0
17.0
27
B
9.4
CONEXA C-RI 1/2 X 3/4
C-RI 1/2 X 3/4
315
G1/2A
G3/4
26
12
46.0
14.0
22.0
36
B
18.9
CONEXA C-RI 1/2 X 1
C-RI 1/2 X 1
315
G1/2A
G1
26
12
49.0
14.0
24.5
41
B
22.9
CONEXA C-RI 1/2 X 1 1/4
C-RI 1/2 X 1 1/4
160
G1/2A
G1 1/4
26
10
53.0
14.0
26.5
55
B
49.3
CONEXA C-RI 3/4 X 1/4
C-RI 3/4 X 1/4
315
G3/4A
G1/4
32
0
26.0
16.0
17.0
32
A
10.5
CONEXA C-RI 3/4 X 3/8
C-RI 3/4 X 3/8
315
G3/4A
G3/8
32
0
26.0
16.0
17.0
32
A
8.9
CONEXA C-RI 3/4 X 1/2
C-RI 3/4 X 1/2
315
G3/4A
G1/2
32
16
41.0
16.0
20.0
32
B
14.9
CONEXA C-RI 3/4 X 1
C-RI 3/4 X 1
315
G3/4A
G1
32
16
51.0
16.0
24.5
41
B
24.4
CONEXA C-RI 3/4 X 1 1/4
C-RI 3/4 X 1 1/4
160
G3/4A
G1 1/4
32
16
55.0
16.0
26.5
55
B
49.9
CONEXA C-RI 3/4 X 1 1/2
C-RI 3/4 X 1 1/2
160
G3/4A
G1 1/2
32
16
57.0
16.0
28.5
60
B
57.7
CONEXA C-RI 1 X 1/4
C-RI 1 X 1/4
315
G1A
G1/4
39
0
29.0
18.0
17.0
41
A
20.1
CONEXA C-RI 1 X 3/8
C-RI 1 X 3/8
315
G1A
G3/8
39
0
29.0
18.0
17.0
41
A
18.3
CONEXA C-RI 1 X 1/2
C-RI 1 X 1/2
315
G1A
G1/2
39
0
29.0
18.0
20.0
41
A
15.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表