您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SXX-XFXX-XXX - Connectivity
CONTRINEX
Connectivity
Connection boxes
Powered by
CAD模型選擇
{contrinex/connectivity/connection_cables/sxx_xfxx_xxx.prj},{NB=S08-3FVG-006-08MG},{ORDERNO=605-002-156},{TYPE=S08-3FVG-006-08MG},{PT=Connection cables},{CL=0.6 m},{CM=PVC},{S=M8},{P=M8},{PNO=3},{SP=M8, M8},{WCS=0.25 mm2},{RVR=≤ 60 VAC/VDC},{CC=black},{TR=-30…+80°C},{ER=IP 66K, IP 67},{NOS=0},{DBT=0},{C=0},{HS=0},{CEPDF=0},{WG=24.5},{ECCN=8544429},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PT
Product type
ⁿ/ₐ
CL
Cable length
[m]
CM
Cable material
ⁿ/ₐ
S
Socket
[mm]
P
Plug
[mm]
PNO
Number of pins
ⁿ/ₐ
SP
Socket, Plug
[mm]
WCS
Wire cross-section
[mm^2]
RVR
Rated voltage range
[VAC/VDC]
CC
Cable color
ⁿ/ₐ
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
WG
Weight
[g]
ECCN
Customs tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
S12-4FVW-003-NNNQ-12MG
605-002-020
S12-4FVW-003-NNNQ-12MG
Connection cables
0.3 m
PVC
M12
M12
4
M12, M12
0.34 mm2
≤ 250 VAC/VDC
grey
-5...+70°C
IP 67
35.1
8544429
YES
YES
S12-4FUG-003-NNNQ-12MG
605-002-039
S12-4FUG-003-NNNQ-12MG
Connection cables
0.3 m
PUR
M12
M12
4
M12, M12
0.34 mm2
≤ 250 VAC/VDC
grey
-20...+80°C
IP 67
26.5
8544429
YES
YES
S12-4FUG-006-NNNQ-12MG
605-002-040
S12-4FUG-006-NNNQ-12MG
Connection cables
0.6 m
PUR
M12
M12
4
M12, M12
0.34 mm2
≤ 250 VAC/VDC
grey
-20...+80°C
IP 67
40.2
8544429
YES
YES
S12-4FUW-020-YNNQ-12MG
605-002-053
S12-4FUW-020-YNNQ-12MG
Connection cables
2 m
PUR
M12
M12
4
M12, M12
0.34 mm2
≤ 30 VAC/VDC
grey
-20...+80°C
IP 67
85.0
8544429
YES
YES
S12-4FVG-020-NNLN-12MG
605-002-057
S12-4FVG-020-NNLN-12MG
Connection cables
2 m
PVC
M12
M12
4
M12, M12
0.34 mm2
≤ 32 VAC/VDC
grey
-5...+70°C
IP 68, IP 69K
89.9
8544429
YES
YES
S12-4FAG-020-NNLN-12MG
605-002-063
S12-4FAG-020-NNLN-12MG
Connection cables
2 m
TPE-S
M12
M12
4
M12, M12
0.34 mm2
≤ 32 VAC/VDC
grey
-40...+85°C
IP 68, IP 69K
106.8
8544429
YES
YES
S12-4FAG-100-NNLN-12MG
605-002-065
S12-4FAG-100-NNLN-12MG
Connection cables
10 m
TPE-S
M12
M12
4
M12, M12
0.34 mm2
≤ 32 VAC/VDC
grey
-40...+85°C
IP 68, IP 69K
344.0
8544429
YES
YES
S08-3FUG-003-08MG
605-002-086
S08-3FUG-003-08MG
Connection cables
0.3 m
PUR
M8
M8
3
M8, M8
0.25 mm2
≤ 30 VAC/VDC
grey
-5...+70°C
IP 67
20.7
8544429
YES
YES
S08-3FUG-006-08MG
605-002-087
S08-3FUG-006-08MG
Connection cables
0.6 m
PUR
M8
M8
3
M8, M8
0.25 mm2
≤ 30 VAC/VDC
grey
-5...+70°C
IP 67
22.9
8544429
YES
YES
S08-3FUG-010-08MG
605-002-088
S08-3FUG-010-08MG
Connection cables
1 m
PUR
M8
M8
3
M8, M8
0.25 mm2
≤ 30 VAC/VDC
grey
-5...+70°C
IP 67
37.7
8544429
YES
YES
S08-3FUW-020-08MG
605-002-095
S08-3FUW-020-08MG
Connection cables
2 m
PUR
M8
M8
3
M8, M8
0.25 mm2
≤ 30 VAC/VDC
grey
-5...+70°C
IP 67
62.2
8544429
YES
YES
S12-4FUG-006-12MG
605-002-102
S12-4FUG-006-12MG
Connection cables
0.6 m
PUR
M12
M12
4
M12, M12
0.34 mm2
≤ 250 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
52.0
8544429
YES
YES
S12-4FUG-020-12MG
605-002-105
S12-4FUG-020-12MG
Connection cables
2 m
PUR
M12
M12
4
M12, M12
0.34 mm2
≤ 250 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
95.0
8544429
YES
YES
S08-3FVG-006-08MG
605-002-156
S08-3FVG-006-08MG
Connection cables
0.6 m
PVC
M8
M8
3
M8, M8
0.25 mm2
≤ 60 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
24.5
8544429
YES
YES
S08-3FVG-050-08MG
605-002-158
S08-3FVG-050-08MG
Connection cables
5 m
PVC
M8
M8
3
M8, M8
0.25 mm2
≤ 60 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
146.0
8544429
YES
YES
S12-4FVG-006-12MG
605-002-162
S12-4FVG-006-12MG
Connection cables
0.6 m
PVC
M12
M12
4
M12, M12
0.34 mm2
24 VDC ±25 %
black
-30…+80°C
IP 66K, IP 67
43.0
8544429
YES
YES
S12-4FVG-020-12MG
605-002-163
S12-4FVG-020-12MG
Connection cables
2 m
PVC
M12
M12
4
M12, M12
0.34 mm2
24 VDC ±25 %
black
-30…+80°C
IP 66K, IP 67
95.6
8544429
YES
YES
S12-4FVG-050-12MG
605-002-164
S12-4FVG-050-12MG
Connection cables
5 m
PVC
M12
M12
4
M12, M12
0.34 mm2
24 VDC ±25 %
black
-30…+80°C
IP 66K, IP 67
209.4
8544429
YES
YES
S08-3FUG-050-08MG
605-002-165
S08-3FUG-050-08MG
Connection cables
5 m
PUR
M8
M8
3
M8, M8
0.25 mm2
≤ 60 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
135.7
8544429
YES
YES
S12-4FUG-050-12MG
605-002-169
S12-4FUG-050-12MG
Connection cables
5 m
PUR
M12
M12
4
M12, M12
0.34 mm2
≤ 30 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
192.0
8544429
YES
YES
S08-3FVG-006-12MG
605-002-177
S08-3FVG-006-12MG
Connection cables
0.6 m
PVC
M8
M12
3
M8, M12
0.25 mm2
≤ 60 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
27.8
8544429
YES
YES
S08-3FVG-020-12MG
605-002-178
S08-3FVG-020-12MG
Connection cables
2 m
PVC
M8
M12
3
M8, M12
0.25 mm2
≤ 60 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
64.4
8544429
YES
YES
S08-4FVG-006-12MG
605-002-180
S08-4FVG-006-12MG
Connection cables
0.6 m
PVC
M8
M12
4
M8, M12
0.25 mm2
≤ 30 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
31.3
8544429
YES
YES
S08-4FVG-020-12MG
605-002-181
S08-4FVG-020-12MG
Connection cables
2 m
PVC
M8
M12
4
M8, M12
0.25 mm2
≤ 30 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
73.5
8544429
YES
YES
S08-3FUG-006-12MG
605-002-183
S08-3FUG-006-12MG
Connection cables
0.6 m
PUR
M8
M12
3
M8, M12
0.25 mm2
≤ 60 VAC/VDC
black
-30…+80°C
IP 66K, IP 67
29.2
8544429
YES
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表