您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Series 3 & 4 Stainless Steel - B297-12, B297-18, B297-24, B297-30, B297-36, B297-42 - Series 3 & 4 Stainless Steel - Cantilever Bracket
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 3 & 4 Stainless Steel
Supports
Powered by
CAD模型選擇
{cooperbline/cable_ts/series_34_steel/supports/3_4_cantilever_bracket_b297.prj},{NB=B297-24SS4},{MAT=SS4},{UL=835},{ULMM=3.71},{W=18},{WMM=457},{A=24},{AMM=610},{SLF=2.5},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
UL
Uniform Load
[lbs]
ULMM
Uniform Load
[kN]
W
Tray Width
[Inch]
WMM
Tray Width
[mm]
A
[Inch]
AMM
A
[mm]
SLF
Saftey Load Factor
ⁿ/ₐ
B297-12SS4
B297-12SS4
1660
7.37
6 & 9
152 & 229
12
305
2.5
B297-18SS4
B297-18SS4
1100
4.88
12
305
18
457
2.5
B297-24SS4
B297-24SS4
835
3.71
18
457
24
610
2.5
B297-30SS4
B297-30SS4
665
2.95
24
610
30
762
2.5
B297-36SS4
B297-36SS4
550
2.44
30
762
36
914
2.5
B297-42SS4
B297-42SS4
465
2.06
36
914
42
1067
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表