您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
ICF zero length conversion flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Nipple/ Elrbow/ Tee/ Cross/ Cube/ Bell jar)
Nipple
Conversion nipple, zero-length flanges
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts/niple/conversion_nipple_zero_length_flanges/icf_zero_length_conversion_flange.prj},{NB=ICF203ZLR34},{CNSORDERNO=ICF203ZLR34},{PC=20798},{MAT=SUS 304},{STD=ICF 203},{STD2=ICF 34},{A=203},{B=17},{T=22.0},{PCD=181.0},{M=6-M4(9)},{APPBOL=M4X15L},{FRTYP=Fix},{MX=6},{MM=4},{MH=9},{ML=27.0},{Y=171.500},{Y2=0.2},{C1=162.000},{X1=166.000},{BHD=8.4},{NOH=20},{BX=0.2},{ANGLE=9.0},{YY=21.5},{YY2=0.0},{YY3=0.2},{CC1=0.0},{XX1=18.4},{A2=34},{ANGLE2=0.00},{X2=0.8},{X3=0.580}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
B
[mm]
T
[mm]
PCD
P.C.D.
[mm]
M
M (depth)
[mm]
APPBOL
Applicable Bolt
[mm]
FRTYP
Fixed/rotating
ⁿ/ₐ
ICF70ZLR34
ICF70ZLR34
20110
ICF 70
70
17
12.7
58.7
6-M4(6)
M4X12L
Fix
ICF114ZLR34
ICF114ZLR34
20018
ICF 114
114
17
17.5
92.2
6-M4(8)
M4X15L
Fix
ICF114ZLR70
ICF114ZLR70
20019
ICF 114
114
38
17.5
92.2
6-M6(8)
M6X22L
Fix
ICF152ZLR34
ICF152ZLR34
20353
ICF 152
152
17
20.0
130.3
6-M4(8)
M4X15L
Fix
ICF152ZLR70
ICF152ZLR70
20033
ICF 152
152
38
20.0
130.3
6-M6(10)
M6X22L
Fix
ICF152ZLR114
ICF152ZLR114
20032
ICF 152
152
65
20.0
130.3
8-M8(10)
M8X30L
Fix
ICF203ZLR34
ICF203ZLR34
20798
ICF 203
203
17
22.0
181.0
6-M4(9)
M4X15L
Fix
ICF203ZLR70
ICF203ZLR70
20041
ICF 203
203
38
22.0
181.0
6-M6(10)
M6X22L
Fix
ICF203ZLR114
ICF203ZLR114
20039
ICF 203
203
65
22.0
181.0
8-M8(10)
M8X30L
Fix
ICF203ZLR152
ICF203ZLR152
20040
ICF 203
203
103
22.0
181.0
16-M8(10)
M8X30L
Fix
ICF253ZLR34
ICF253ZLR34
20799
ICF 253
253
17
25.0
231.8
6-M4(8)
M4X15L
Fix
ICF253ZLR70
ICF253ZLR70
20800
ICF 253
253
38
25.0
231.8
6-M6(10)
M6X22L
Fix
ICF253ZLR114
ICF253ZLR114
20594
ICF 253
253
65
25.0
231.8
8-M8(10)
M8X35L
Fix
ICF253ZLR152
ICF253ZLR152
20465
ICF 253
253
103
25.0
231.8
16-M8(10)
M8X35L
Fix
ICF253ZLR203
ICF253ZLR203
20585
ICF 253
253
154
25.0
231.8
20-M8(10)
M8X35L
Fix
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表