您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
ICF rotation blank flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Blank flange / With pipe flange )
Blank flange / With pipe flange (ICF standard)
Flange ( ICF standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts_blfl_wpfl/blfl_wpfl_icf/flange_icf/icf_rotation_blank_flange_sus_asmtab.prj},{NB=ICF114RT},{CNSORDERNO=ICF114RT},{PC=20706},{SIZE=114},{A=114.0},{T=17.5},{PCD=92.2},{BHD=M8},{NOH=8},{BPTYP=Blank tap},{FRTYP=Rotation},{BHDX=8.000},{VER=3},{PPATH=icf_rotation_blank_flange_sus/icf_rotation_blank_flange_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
T
[mm]
PCD
P.C.D.
[mm]
BHD
Hole Diameter
[mm]
NOH
Number of holes
ⁿ/ₐ
BPTYP
Blank/Pierced
ⁿ/ₐ
FRTYP
Fixed/rotating
ⁿ/ₐ
ICF34R
ICF34R
20410
34
34.0
7.5
27.0
4.4
6
Blank
Rotation
ICF34RT
ICF34RT
20704
34
34.0
7.5
27.0
M4
6
Blank tap
Rotation
ICF70R
ICF70R
20096
70
70.0
12.7
58.7
6.8
6
Blank
Rotation
ICF70RT
ICF70RT
20705
70
70.0
12.7
58.7
M6
6
Blank tap
Rotation
ICF86R
ICF86R
22598
86
85.3
17.4
72.4
8.5
8
Blank
Rotation
ICF86RT
ICF86RT
22599
86
85.3
17.4
72.4
M8
8
Blank tap
Rotation
ICF114R
ICF114R
20407
114
114.0
17.5
92.2
8.4
8
Blank
Rotation
ICF114RT
ICF114RT
20706
114
114.0
17.5
92.2
M8
8
Blank tap
Rotation
ICF152R
ICF152R
20399
152
152.0
20.0
130.3
8.4
16
Blank
Rotation
ICF152RT
ICF152RT
20707
152
152.0
20.0
130.3
M8
16
Blank tap
Rotation
ICF203R
ICF203R
20418
203
203.0
22.0
181.0
8.4
20
Blank
Rotation
ICF203RT
ICF203RT
20708
203
203.0
22.0
181.0
M8
20
Blank tap
Rotation
ICF253R
ICF253R
20382
253
253.0
25.0
231.8
8.4
24
Blank
Rotation
ICF253RT
ICF253RT
20709
253
253.0
25.0
231.8
M8
24
Blank tap
Rotation
ICF305R
ICF305R
24058
305
305.0
25.9
284.0
8.5
32
Blank
Rotation
ICF305RT
ICF305RT
24059
305
305.0
25.9
284.0
M8
32
Blank
Rotation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表