您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
ISO 6432 Mini-Cylinders - Standard Series Ø8-25
CY.PAG
Pneumatic Cylinders
Cylinders according to standards
Cylinders ISO 6432
Standard Series
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/cylinders_according_to_standards/cylinders_iso_6432/standard_series/standard_series_asmtab.prj},{NB=C1M012S0001AST(0)},{SER=C1M},{DI=012},{TYP=S},{STROKE=1},{RP=0},{VERS=A},{ST=},{VAR=},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR6=},{VAR7=},{VAR8=},{PRE=0},{NOTE=Bloccastelo non disponibile per taglie inferiori a 20mm},{RA=},{FA=},{RA2=},{FA2=},{REA=},{DINO=12},{BNDM=16},{BP=1.50},{KKNDM=6},{KKP=1.00},{FOOT=16.1},{DI2=12-16},{DI3=12-16},{PPATH=standard_series_asmtpl.prj},{OCDI=12},{A=6},{B=M16x1.5},{CH=5},{D1=13.27},{EE=M5},{F=16},{K=22},{KK=M6x1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
OLDCODE
Old code
ⁿ/ₐ
SER
Series
ⁿ/ₐ
DI
Diameter
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
PMIN
Minimum value for Rod Lock
[mm]
A
ØA
[mm]
B
ⁿ/ₐ
C
ØC
[mm]
CH
[mm]
D
[mm]
D1
ØD1
[mm]
D3
[mm]
E
ØE
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
G1
[mm]
G3
[mm]
K
[mm]
KK
ⁿ/ₐ
L
[mm]
N
[mm]
P
[mm]
C1M008S0001AST
CSE08/01
C1M
008
S
0
4
M12x1.25
16
/
8
9.27
15
4
M5
12
64
74
46
16
M4x0.7
12
6
5
C1M010S0001AST
CSE10/01
C1M
010
S
0
4
M12x1.25
16
/
8
11.27
15
4
M5
12
64
74
46
16
M4x0.7
12
6
5
C1M012S0001AST
CSE12/01
C1M
012
S
0
6
M16x1.5
19
5
12
13.27
18
6
M5
16
75
88
48
22
M6x1
18
9
5
C1M016S0001AST
CSE16/01
C1M
016
S
0
6
M16x1.5
19
5
12
17.27
18
6
M5
16
82
93
53
22
M6x1
18
9
4.5
C1M020S0001AST
CSE20/01
C1M
020
S
47
8
M22x1.5
27
7
16
21.27
25.5
8
1/8"G
20
95
111
67
24
M8x1.25
20
12
8
C1M025S0001AST
CSE25/01
C1M
025
S
45
10
M22x1.5
30
9
16
26.5
28.5
8
1/8"G
22
104
118
68
28
M10x1.25
22
12
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表