您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6018-M - Mickel plated brass gland IP 68
DKC
COSMEC
Metal Systems
Glands
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/glands/6018_mxx.prj},{NB=6018-M25},{CODE=6018-M25},{F=M25x1.5},{FX=25},{MINMAX=11 - 16},{D=32.0},{PU=16},{CH1=30},{CH2=30},{L=29.0},{LF=10},{A=3.0},{B=4.0},{C=5.7},{E=6.3},{G=23°},{GX=23},{H=19.0},{I=29.5},{M=M25x1.5},{MX=25},{N=21,0},{NX=21.0},{O=21,0},{OX=21.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Product code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
MINMAX
Glands
[mm]
D
External diameter
[mm]
PU
Useful passage
[mm]
CH1
Wrench size
[mm]
CH2
Wrench size
[mm]
L
Tot. length
[mm]
LF
Thread length
[mm]
6018-M1216
6018-M1216
M12x1.5
5 - 9
22.0
9
20
20
25.7
10
6018-M16
6018-M16
M16x1.5
5 - 9
22.0
9
20
20
25.7
10
6018-M1620
6018-M1620
M16x1.5
8 - 12
26.0
12
24
24
25.7
10
6018-M20
6018-M20
M20x1.5
8 - 12
26.0
12
24
24
25.7
10
6018-M2025
6018-M2025
M20x1.5
11 - 16
32.0
16
30
30
29.0
10
6018-M25
6018-M25
M25x1.5
11 - 16
32.0
16
30
30
29.0
10
6018-M2532
6018-M2532
M25x1.5
15 - 21
39.0
21
36
36
30.5
10
6018-M32
6018-M32
M32x1.5
15 - 21
39.0
21
36
36
30.5
10
6018-M3240
6018-M3240
M32x1.5
20 - 27
49.0
27
45
45
36.0
12
6018-M40
6018-M40
M40x1.5
20 - 27
49.0
27
45
45
36.0
12
6018-M50
6018-M50
M50x1.5
22 - 35
60.0
35
55
55
48.0
9
6018-M63
6018-M63
M63x1.5
35 - 48
70.5
48
65
65
52.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表