您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQG-Duo-M - Plastic connector, straight, separable, outer thread, especially for ROHRflex-Duo tubings
DKC
COSMEC
Plastic Systems
FLEXAquick
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqg-duo-m.prj},{NB=5012DUO-2332N},{ART=5128.028.232},{CODE=5012DUO-2332N},{AUS=Black},{DES=Raccordo apribile-Duo-M AD 28,5 -M32},{IDNR=},{AD=28.5},{GEW=M32 x 1,5},{I=27.0},{B=40.0},{C=15.0},{D=35.0},{SW=36.0},{KG=1.20},{ST=5},{ADT=18.000},{D1=2.000},{D2=18.000},{C1=1.500},{GEWA=32.000},{GEWK=30.160},{E=38.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
AUS
Color
[mm]
DES
Description
ⁿ/ₐ
AD
OD
[mm]
GEW
Metr. n.EN 60423
[mm]
I
Smallest Inner-ø
[mm]
B
Largest outer
[mm]
C
Lenght of thread
[mm]
D
Total high
[mm]
SW
Wrench Size across flats
[mm]
KG
Weight 100 pcs.
[mm]
ST
Units
[mm]
ADT
Topftiefe AD
[mm]
D1
Bundbreite
[mm]
D2
Länge SW
[mm]
C1
Gewindefreistich
[mm]
GEWA
Gewindeaussen
[mm]
GEWK
Gewindekern
[mm]
E
Eckenmaß SW
[mm]
5012DUO-1216N
5012DUO-1216N
Black
Connector Straight Separa...
15.8
M16 x 1,5
11.0
30.0
15.0
30.0
26.0
0.75
10
13.000
2.000
13.000
1.500
16.000
14.160
28.000
5012DUO-1220N
5012DUO-1220N
Black
Connector Straight Separa...
15.8
M20 x 1,5
15.0
30.0
15.0
30.0
26.0
0.78
10
13.000
2.000
13.000
1.500
20.000
18.160
28.000
5012DUO-1720N
5012DUO-1720N
Black
Connector Straight Separa...
21.2
M20 x 1,5
15.0
32.0
15.0
30.0
28.0
0.85
10
13.000
2.000
13.000
1.500
20.000
18.160
30.000
5012DUO-1725N
5012DUO-1725N
Black
Connector Straight Separa...
21.2
M25 x 1,5
21.0
32.0
15.0
30.0
28.0
0.80
10
13.000
2.000
13.000
1.500
25.000
23.160
30.000
5012DUO-2325N
5012DUO-2325N
Black
Connector Straight Separa...
28.5
M25 x 1,5
21.0
40.0
15.0
35.0
36.0
1.30
10
18.000
2.000
18.000
1.500
25.000
23.160
38.500
5012DUO-2332N
5012DUO-2332N
Black
Connector Straight Separa...
28.5
M32 x 1,5
27.0
40.0
15.0
35.0
36.0
1.20
5
18.000
2.000
18.000
1.500
32.000
30.160
38.500
5012DUO-2932N
5012DUO-2932N
Black
Connector Straight Separa...
34.5
M32 x 1,5
27.0
50.0
15.0
35.0
46.0
2.40
5
18.000
2.000
18.000
1.500
32.000
30.160
49.000
5012DUO-2940N
5012DUO-2940N
Black
Connector Straight Separa...
34.5
M40 x 1,5
35.0
50.0
15.0
35.0
46.0
2.30
5
18.000
2.000
18.000
1.500
40.000
38.160
49.000
5012DUO-3640N
5012DUO-3640N
Black
Connector Straight Separa...
42.5
M40 x 1,5
35.0
62.0
15.0
35.0
55.0
2.80
5
18.000
2.000
18.000
1.500
40.000
38.160
59.500
5012DUO-3650N
5012DUO-3650N
Black
Connector Straight Separa...
42.5
M50 x 1,5
44.0
62.0
20.0
40.0
55.0
2.70
5
18.000
2.000
18.000
1.500
50.000
48.160
59.500
5012DUO-4850N
5012DUO-4850N
Black
Connector Straight Separa...
54.5
M50 x 1,5
44.0
72.0
20.0
45.0
65.0
3.30
5
23.000
2.000
23.000
1.500
50.000
48.160
71.000
5012DUO-4863N
5012DUO-4863N
Black
Connector Straight Separa...
54.5
M63 x 1,5
57.0
72.0
20.0
45.0
65.0
3.50
5
23.000
2.000
23.000
1.500
63.000
61.160
71.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表