您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQGKZ-M - Plastic screw connector, quick-type, with strain relief and outer thread made of nickel-plated brass metric acc. to EN 60423
DKC
COSMEC
Plastic Systems
FLEXAquick
rqgkz
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqgkz/rqgkz_m_asmtab.prj},{NB=5018M-1720NM},{AUS=1},{IDNR=},{AD=21.2},{G=M20x1.5},{I=13.5},{B=29.5},{C=6.0},{CX1=11.200},{D=65.0},{SW1=28},{SW2=22},{PS=25},{GEW=5.61},{NDM1=20.000},{P1=1.500},{VERS1=4},{VERS2=1},{BX1=24.000},{DX1=3.500},{IX1=16.100},{DX2=0.340},{DX3=0.000},{CX2=0.000},{PPATH=rqgkz_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread EN 60423
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
PS
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
5018M-0712NM
5018M-0712NM
Connector Metallic Glands...
10.0
M12x1.5
6.5
20.0
5.0
53.5
18
14
50
1.80
5018M-1016NM
5018M-1016NM
Connector Metallic Glands...
13.0
M16x1.5
10.0
24.0
5.0
55.0
22
17
50
2.60
5018M-1220NM
5018M-1220NM
Connector Metallic Glands...
15.8
M20x1.5
13.5
27.0
6.0
63.0
25
22
50
3.50
5018M-1720NM
5018M-1720NM
Connector Metallic Glands...
21.2
M20x1.5
13.5
29.5
6.0
65.0
28
22
25
5.61
5018M-1725NM
5018M-1725NM
Connector Metallic Glands...
21.2
M25x1.5
16.5
33.0
7.0
70.0
31
27
25
6.06
5018M-2325NM
5018M-2325NM
Connector Metallic Glands...
28.5
M25x1.5
16.5
37.0
7.0
70.0
31
27
25
8.50
5018M-2932NM
5018M-2932NM
Connector Metallic Glands...
34.5
M32x1.5
22.0
44.0
8.0
75.0
42
34
25
13.40
5018M-3640NM
5018M-3640NM
Connector Metallic Glands...
42.5
M40x1.5
28.0
52.0
8.0
85.0
50
43
10
14.85
5018M-4850NM
5018M-4850NM
Connector Metallic Glands...
54.5
M50x1.5
36.0
64.0
9.0
90.0
61
55
10
24.06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表