您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQW1-M - Plastic elbow connector, quick-type, conically sealing, metric outer thread acc. to EN 60423
DKC
COSMEC
Plastic Systems
FLEXAquick
rqw1
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqw1/rqw1_m.prj},{NB=5022-1725N},{AUS=1},{IDNR=},{AD=21.2},{G=M25x1.5},{NDM1=25.000},{P1=1.500},{I=18.0},{B=29.5},{C=13.0},{E=50.0},{EX1=3.000},{CX1=23.400},{F=49.0},{D=29.5},{PU=50},{GEW=1.60},{VERS1=7},{FX1=26.500},{GX1=10.000},{HX1=8.500},{KX1=4.000},{LX1=22.500},{MX1=27.000},{NX1=35.500},{ROX1=9.000},{RPX1=11.250},{QX1=3.500},{YX1=32.500},{WX1=2.000},{BETHA=15.000},{BX2=19.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
E
Total length
[mm]
F
Total height
[mm]
D
Anschluß-Ø
[mm]
PU
Packet units
[Units]
GEW
Weight kg 100 units approx.
[kg/100 Units]
5022-0710N
5022-0710N
Elbow 90° M10x1 AD10 Blac...
10.0
M10x1
7.0
17.0
12.0
33.5
34.0
16.0
50
0.40
5020.051.212
5020.051.212
-
13.0
M12x1.5
8.0
20.0
12.0
36.0
36.5
20.0
50
0.50
5022-1016N
5022-1016N
Elbow 90° M16 AD13 Black ...
13.0
M16x1.5
12.0
20.0
12.0
36.0
36.5
20.0
50
0.80
5022-1216N
5022-1216N
Elbow 90° M16 AD15,8 Blac...
15.8
M16x1.5
12.0
23.0
12.0
42.0
40.5
23.0
50
0.90
5022-1220N
5022-1220N
Elbow 90° M20 AD15,8 Blac...
15.8
M20x1.5
15.5
23.0
13.0
42.0
41.5
24.0
50
1.00
5022-1720N
5022-1720N
Elbow 90° M20 AD21,2 Blac...
21.2
M20x1.5
15.5
29.5
13.0
50.0
49.0
27.0
50
1.50
5022-1725N
5022-1725N
Elbow 90° M25 AD21,2 Blac...
21.2
M25x1.5
18.0
29.5
13.0
50.0
49.0
29.5
50
1.60
5022-2325N
5022-2325N
Elbow 90° M25 AD28,5 Blac...
28.5
M25x1.5
18.0
37.0
13.0
57.0
57.0
34.0
25
2.50
5022-2332N
5022-2332N
Elbow 90° M32 AD28,5 Blac...
28.5
M32x1.5
24.0
37.0
15.0
57.0
59.0
37.0
25
2.60
5022-2932N
5022-2932N
Elbow 90° M32 AD34,5 Blac...
34.5
M32x1.5
24.0
44.0
15.0
67.5
67.0
43.0
10
3.80
5022-2940N
5022-2940N
Elbow 90° M40 AD34,5 Blac...
34.5
M40x1.5
32.0
44.0
15.0
67.5
67.0
45.0
10
4.00
5022-3640N
5022-3640N
Elbow 90° M40 AD42,5 Blac...
42.5
M40x1.5
32.0
52.0
15.0
83.0
74.5
52.0
10
6.40
5022-3650N
5022-3650N
Elbow 90° M50 AD42,5 Blac...
42.5
M50x1.5
39.0
52.0
15.0
83.0
75.5
55.0
10
6.60
5022-4850N
5022-4850N
Elbow 90° M50 AD54,5 Blac...
54.5
M50x1.5
39.0
64.0
16.0
88.0
86.0
64.0
5
9.00
5022-4863N
5022-4863N
Elbow 90° M63 AD54,5 Blac...
54.5
M63x1.5
53.0
64.0
16.0
88.0
86.5
68.0
5
9.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ROHRflex PA12 black - ROHRflex corrugated all-plastic tubings
DKC
10.03.2023
RQG1-M - Plastic quick screw connector,conically sealing, with metric outer...
DKC
10.03.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
DKC
10.03.2023
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
DKC
10.03.2023
RQG-P - Plastic quick screw connector with PG outer thread acc. to DIN 4043...
DKC
10.03.2023
RQW1-P - Plastic elbow connector, quick-type, conically sealing, PG outer t...
DKC
10.03.2023
RQW1-P - Plastic elbow connector, quick-type, conically sealing, PG outer t...
Flexa
06.12.2023
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN...
DKC
10.03.2023
RQB1 90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß m...
DKC
10.03.2023
ESKV PLUS - SPRINT cable gland, ESKV Plus, metric
WISKA
15.12.2023
ESKV - SPRINT cable glands, ESKV, metric, EN 62444
WISKA
29.05.2024
RQW1-M - Plastic elbow connector, quick-type, conically sealing, metric out...
Flexa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表