您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/ta.prj},{NB=ENA0514-000500},{REF=ENA0514-000500},{SIZE=500 x 14},{REF1=ENA0514-000500},{REFOLD=TA 14 - 500},{L=500},{L11=500},{R=0.8},{K=7.0},{D2=22.0},{D1=14.0},{D11=14.0},{V1=255}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L
Length (+2/0)
[mm]
R
Radius
[mm]
K
Head Thickness (0/-0.05)
[mm]
D2
Head Diameter d2 (0/-0.2)
[mm]
D1
Shoulder Diameter d1 (g6)
[mm]
ENA0501-500100
ENA0501-500100
100 x 1.5
100
0.2
1.5
3.0
1.5
ENA0501-500125
ENA0501-500125
125 x 1.5
125
0.2
1.5
3.0
1.5
ENA0501-500160
ENA0501-500160
160 x 1.5
160
0.2
1.5
3.0
1.5
ENA0501-500200
ENA0501-500200
200 x 1.5
200
0.2
1.5
3.0
1.5
ENA0510-000100
ENA0510-000100
100 x 10
100
0.5
5.0
16.0
10.0
ENA0510-001000
ENA0510-001000
1000 x 10
1000
0.5
5.0
16.0
10.0
ENA0510-000125
ENA0510-000125
125 x 10
125
0.5
5.0
16.0
10.0
ENA0510-000160
ENA0510-000160
160 x 10
160
0.5
5.0
16.0
10.0
ENA0510-000200
ENA0510-000200
200 x 10
200
0.5
5.0
16.0
10.0
ENA0510-000250
ENA0510-000250
250 x 10
250
0.5
5.0
16.0
10.0
ENA0510-000315
ENA0510-000315
315 x 10
315
0.5
5.0
16.0
10.0
ENA0510-000400
ENA0510-000400
400 x 10
400
0.5
5.0
16.0
10.0
ENA0510-000500
ENA0510-000500
500 x 10
500
0.5
5.0
16.0
10.0
ENA0510-000630
ENA0510-000630
630 x 10
630
0.5
5.0
16.0
10.0
ENA0510-000800
ENA0510-000800
800 x 10
800
0.5
5.0
16.0
10.0
ENA0510-200100
ENA0510-200100
100 x 10.2
100
0.5
5.0
16.0
10.2
ENA0510-200125
ENA0510-200125
125 x 10.2
125
0.5
5.0
16.0
10.2
ENA0510-200160
ENA0510-200160
160 x 10.2
160
0.5
5.0
16.0
10.2
ENA0510-200200
ENA0510-200200
200 x 10.2
200
0.5
5.0
16.0
10.2
ENA0510-200250
ENA0510-200250
250 x 10.2
250
0.5
5.0
16.0
10.2
ENA0510-200315
ENA0510-200315
315 x 10.2
315
0.5
5.0
16.0
10.2
ENA0510-200400
ENA0510-200400
400 x 10.2
400
0.5
5.0
16.0
10.2
ENA0510-200500
ENA0510-200500
500 x 10.2
500
0.5
5.0
16.0
10.2
ENA0510-200630
ENA0510-200630
630 x 10.2
630
0.5
5.0
16.0
10.2
ENA0510-500100
ENA0510-500100
100 x 10.5
100
0.5
5.0
16.0
10.5
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Mat...
D-M-E
27.06.2024
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
Core pins - hardened - AHX Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1...
D-M-E
27.06.2024
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
Performance core pins - PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Berylliu...
D-M-E
27.06.2024
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
27.06.2024
Ejector pins - nitrided - C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material ...
D-M-E
27.06.2024
Flat ejector pins - nitrided - FW Typ(e) DIN 1530/ISO 8693, 500°-550°C, Mat...
D-M-E
27.06.2024
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
D-M-E
27.06.2024
WZ 7065 Typ(e) DIN 9861-HWS, Material HWS 12% Cr 62 ± 2 HRC - Punches - har...
D-M-E
27.06.2024
Ejector Sleeves - inch - nitrided - S Typ(e), 500°-550°C, Material H13
D-M-E
04.08.2020
WZ 8090 Spring loaded set screws (with internal hexagon) - DME - Mat. 1.071...
D-M-E
30.04.2024
FDV Spring loaded set screws - DME - Mat.: 1.4305-350°C
D-M-E
30.04.2024
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表