您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Self Lubricating Shoulder Bushings - for Leader Pins and Guided Ejection
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
GENERAL MOLD COMPONENTS
LEADER PIN BUSHINGS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/mold_base_assembly_components/leader_pin_bushings/self_lubricating_shoulder_bushings.prj},{NB=GBF-10-33},{CN=GBF-10-33},{NID=1 1/4},{G=1.2505},{H=1.6255},{D=1.802},{K=3/16},{K1=0.188},{L=3 3/8},{L1=3.375}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
NID
Nominal I.D.
[Inch]
G
Diameter
[Inch]
H
Diameter
[Inch]
D
Diameter
[Inch]
K
Length
[Inch]
L
Length
[Inch]
GBF-06-07
GBF-06-07
3/4
0.7505
1.1255
1.302
3/16
7/8
GBF-06-13
GBF-06-13
3/4
0.7505
1.1255
1.302
3/16
1 3/8
GBF-06-17
GBF-06-17
3/4
0.7505
1.1255
1.302
3/16
1 7/8
GBF-06-23
GBF-06-23
3/4
0.7505
1.1255
1.302
3/16
2 3/8
GBF-06-27
GBF-06-27
3/4
0.7505
1.1255
1.302
3/16
2 7/8
GBF-06-33
GBF-06-33
3/4
0.7505
1.1255
1.302
3/16
3 3/8
GBF-06-37
GBF-06-37
3/4
0.7505
1.1255
1.302
3/16
3 7/8
GBF-06-43
GBF-06-43
3/4
0.7505
1.1255
1.302
3/16
4 3/8
GBF-06-47
GBF-06-47
3/4
0.7505
1.1255
1.302
3/16
4 7/8
GBF-06-57
GBF-06-57
3/4
0.7505
1.1255
1.302
3/16
5 7/8
GBF-07-07
GBF-07-07
7/8
0.8755
1.2505
1.427
3/16
7/8
GBF-07-13
GBF-07-13
7/8
0.8755
1.2505
1.427
3/16
1 3/8
GBF-07-17
GBF-07-17
7/8
0.8755
1.2505
1.427
3/16
1 7/8
GBF-07-23
GBF-07-23
7/8
0.8755
1.2505
1.427
3/16
2 3/8
GBF-07-27
GBF-07-27
7/8
0.8755
1.2505
1.427
3/16
2 7/8
GBF-07-33
GBF-07-33
7/8
0.8755
1.2505
1.427
3/16
3 3/8
GBF-07-37
GBF-07-37
7/8
0.8755
1.2505
1.427
3/16
3 7/8
GBF-07-43
GBF-07-43
7/8
0.8755
1.2505
1.427
3/16
4 3/8
GBF-07-47
GBF-07-47
7/8
0.8755
1.2505
1.427
3/16
4 7/8
GBF-07-57
GBF-07-57
7/8
0.8755
1.2505
1.427
3/16
5 7/8
GBF-08-07
GBF-08-07
1"
1.0005
1.3755
1.552
3/16
7/8
GBF-08-13
GBF-08-13
1"
1.0005
1.3755
1.552
3/16
1 3/8
GBF-08-17
GBF-08-17
1"
1.0005
1.3755
1.552
3/16
1 7/8
GBF-08-23
GBF-08-23
1"
1.0005
1.3755
1.552
3/16
2 3/8
GBF-08-27
GBF-08-27
1"
1.0005
1.3755
1.552
3/16
2 7/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Self Lubricating Straight Bushings - for Leader Pins and Guided Ejection
D-M-E
24.05.2024
Shoulder Bushings - Hardened And Precision Ground (case hardened .030 to .0...
D-M-E
24.05.2024
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
Jiffy-Tite Plugs - Male and Female Plugs
D-M-E
24.05.2024
Bronze Plated Guided Ejection Bushings
D-M-E
24.05.2024
Bronze Plated Shoulder Bushings - Precision Ground
D-M-E
24.05.2024
Leader Pins (Large) - 2",2 1/2", and 3" Diameter
D-M-E
24.05.2024
Sprue Bushings "B" Series - SAE 6145 Steel-Hardened,Ground & Polished
D-M-E
24.05.2024
Shoulder Bushings (For 34R Mold Bases) - for 34R Mold Bases
D-M-E
24.05.2024
Angle pins - for Angle pin inserts
D-M-E
06.02.2017
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
Locating Rings K - for Plastic Molds
D-M-E
24.05.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
High Temperature Insulator Sheets - for Plastics Molds and Die Cast Dies
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表