您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
G - Double ejection
DMS Diemould (UK)
DMS UK
Section 7 ( Mechanisms )
Powered by
CAD模型選擇
{dms_diemould/uk/section7/g_asmtab.prj},{NB=G-46(1010)},{PARTNO=G-46},{D1=M16},{D1A=16},{D1B=13.835},{D2=50},{D3=71},{D4=86},{D5=94},{D6=110},{D7=M74x1.5},{D7A=74},{D7B=72.160},{D8=61},{D9=M32x1.25},{D9A=32},{D9B=30.466},{D10=40},{D11=22},{D12=M12},{D12A=12},{D12B=9.853},{H1=10},{H1C=[10:38]},{H2=10},{H2C=[10:46]},{R=48.5},{L1=47},{L2=169},{L3=12},{L4=11},{L5=14},{L6=30},{L7=12},{L8=18},{L9=132},{L10=48},{L11=110},{E=5},{F=3.0},{K=7},{M=6},{SW1=24},{SW2=65},{SW3=10},{SW4=50},{SW5=0},{PPATH=g_double_ejection/g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Thread
ⁿ/ₐ
D8
Diameter
[mm]
D9
Thread
ⁿ/ₐ
D10
Diameter
[mm]
D11
Diameter
[mm]
D12
Thread
ⁿ/ₐ
R
Radius
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
L11
Length
[mm]
E
Length
[mm]
F
Length
[mm]
K
Length
[mm]
M
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
SW4
Width across flats
[mm]
SW5
Width across flats
[mm]
G-42(68)
G-42
M16
38
55
65
71
86
M55x1.5
48
M29x1.25
37
20
M12
36.5
42
155
8
8
13
28
10
20
130
43
105
5
3.0
7
6
22
50
10
41
34
G-48(610)
G-48
M16
44
61
71
81
96
M62x1.5
54
M29x1.25
37
20
M12
41.5
49
170
10
13
14
32
12
18
130
44
111
5
3.0
7
6
24
55
10
46
41
G-46(1010)
G-46
M16
50
71
86
94
110
M74x1.5
61
M32x1.25
40
22
M12
48.5
47
169
12
11
14
30
12
18
132
48
110
5
3.0
7
6
24
65
10
50
0
G-58(1515)
G-58
M16
50
71
86
94
110
M74x1.5
51
M32x1.25
40
22
M12
48.5
47
191
12
12
14
37
12
18
155
58
132
5
3.0
7
6
24
65
10
50
0
G-68(1520)
G-68
M20
57
81
98
104
126
M82x1.5
69
M40x1.25
48
28
M16
55.0
57
216
14
16
15
40
15
24
175
60
144
6
3.5
8
8
27
75
14
60
0
G-82(2025)
G-82
M20
57
81
98
104
126
M82x1.5
69
M40x1.25
48
28
M16
55.0
57
235
14
16
15
45
15
24
195
65
163
6
3.5
8
8
27
75
14
60
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
BZ - Locking cylinder
DMS Diemould (UK)
28.06.2017
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
27.06.2024
TE - Headless Sleeve Ejector (CUMSA)
DMS Diemould (UK)
28.06.2017
VA Vacuum-/Compressed air-valves - DME
D-M-E
22.05.2024
ULC U-couplings - DME - Mat.: DME 5 (1.2344), Surface 60-70 HRC, Core 38-42...
D-M-E
08.08.2018
ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
D-M-E
08.08.2018
WZ 1030 Pinion shafts - DME - Mat.: 1.2767 ~ 830 N/mm2
D-M-E
08.08.2018
PN 1685 Control valves - DME
D-M-E
27.11.2017
HP 71 Mounting flanges - DME
D-M-E
27.11.2017
ERB Gland - DME
D-M-E
21.01.2022
ER-E Set - DME
D-M-E
27.11.2017
CCT - CCTP Cycle counter CUMSA - DME
D-M-E
27.11.2017
BT - Ejector Base (CUMSA)
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表