您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
AN - Ejector Pin Form A Nitrided
DMS Diemould Service
DMS North America
Pins & Sleeves
Powered by
CAD模型選擇
{dms_diemould_na/ca/pins_sleeves/an.prj},{NB=AN-7x500},{BESTNR1=AN},{DL=7x500},{D=7.0},{L=500},{H=12},{T=5.0},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DL
Diameter x Length
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
H
Diameter
[mm]
T
Length
[mm]
R
Radius
[mm]
AN-1.5x160
AN-1.5x160
1.5x160
1.5
160
3
1.5
0.2
AN-1.5x250
AN-1.5x250
1.5x250
1.5
250
3
1.5
0.2
AN-1.5x315
AN-1.5x315
1.5x315
1.5
315
3
1.5
0.2
AN-1.6x160
AN-1.6x160
1.6x160
1.6
160
3
1.5
0.2
AN-1.6x200
AN-1.6x200
1.6x200
1.6
200
3
1.5
0.2
AN-2x100
AN-2x100
2x100
2.0
100
4
2.0
0.2
AN-2x125
AN-2x125
2x125
2.0
125
4
2.0
0.2
AN-2x160
AN-2x160
2x160
2.0
160
4
2.0
0.2
AN-2x200
AN-2x200
2x200
2.0
200
4
2.0
0.2
AN-2x250
AN-2x250
2x250
2.0
250
4
2.0
0.2
AN-2x400
AN-2x400
2x400
2.0
400
4
2.0
0.2
AN-2.2x160
AN-2.2x160
2.2x160
2.2
160
4
2.0
0.2
AN-2.2x250
AN-2.2x250
2.2x250
2.2
250
4
2.0
0.2
AN-2.2x400
AN-2.2x400
2.2x400
2.2
400
4
2.0
0.2
AN-2.4x160
AN-2.4x160
2.4x160
2.4
160
5
2.0
0.3
AN-2.4x250
AN-2.4x250
2.4x250
2.4
250
5
2.0
0.3
AN-2.5x100
AN-2.5x100
2.5x100
2.5
100
5
2.0
0.3
AN-2.5x125
AN-2.5x125
2.5x125
2.5
125
5
2.0
0.3
AN-2.5x160
AN-2.5x160
2.5x160
2.5
160
5
2.0
0.3
AN-2.5x200
AN-2.5x200
2.5x200
2.5
200
5
2.0
0.3
AN-2.5x250
AN-2.5x250
2.5x250
2.5
250
5
2.0
0.3
AN-2.5x315
AN-2.5x315
2.5x315
2.5
315
5
2.0
0.3
AN-2.7x125
AN-2.7x125
2.7x125
2.7
125
5
2.0
0.3
AN-2.7x200
AN-2.7x200
2.7x200
2.7
200
5
2.0
0.3
AN-2.7x315
AN-2.7x315
2.7x315
2.7
315
5
2.0
0.3
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表