您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Medium Duty Flange Cartridge Inch Bore - GTM Medium Duty Piloted Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/fc_gti_asmtab.prj},{NB=129765},{SERIES=211},{BOD=3.9370},{SS=2},{PN=129765},{DESCRIPTION=FC-GTM-200},{PNSL=129506},{DESCRIPTIONSL=FC-GT-11},{PNA=136600},{DESCRIPTIONA=AN-GTM-11-200-D},{W=8.0},{A=1.93},{A1=1.930},{B=6.38},{B1=6.380},{C=2.26},{C1=2.260},{D=5.38},{D1=5.380},{E=0.63},{E1=0.630},{F=1/2},{F1=0.50000},{G=1.63},{G1=1.630},{H=1.00},{H1=1.000},{K=4.500/4.498},{K1=4.500},{L=3.43},{L1=3.430},{Z=1.69},{Z1=1.690},{SSM=204},{PPATH=fc_gti_templ.prj},{INFO=Infotex},{CAPS=5630},{CAPD=9975}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part no.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
PNA
Part No. of Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
Z
[Inch]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
129758
206
1
129758
FC-GTM-100
129501
FC-GT-06
136541
AN-GTM-06-100-D
3.1
1.61
4.38
1.68
3.63
0.25
3/8
1.43
0.81
3.000/2.998
2.08
1.46
2250
4368
129759
207
1-3/16
129759
FC-GTM-103
129501
FC-GT-06
136542
AN-GTM-07-103-D
4.1
1.61
4.38
1.68
3.63
0.25
3/8
1.43
0.81
3.000/2.998
2.08
1.46
2250
4368
129760
208
1-7/16
129760
FC-GTM-107
129503
FC-GT-08
136543
AN-GTM-08-107-D
5.1
1.84
5.25
2.01
4.38
0.44
7/16
1.58
0.89
3.625/3.623
2.62
1.58
4005
7332
129761
209
1-1/2
129761
FC-GTM-108L
129504
FC-GT-09
136598
AN-GTM-09-108-D
6.1
1.85
5.75
1.97
4.75
0.44
1/2
1.53
0.91
4.000/3.998
2.86
1.57
4450
7891
129762
210
1-11/16
129762
FC-GTM-111
129505
FC-GT-10
136544
AN-GTM-10-111-D
6.2
1.86
6.13
2.02
5.13
0.47
1/2
1.55
0.92
4.250/4.248
3.13
1.58
4450
7891
129763
210
1-3/4
129763
FC-GTM-112
129505
FC-GT-10
136599
AN-GTM-10-112-D
6.2
1.86
6.13
2.02
5.13
0.47
1/2
1.55
0.92
4.250/4.248
3.13
1.58
4450
7891
129764
211
1-15/16
129764
FC-GTM-115
129506
FC-GT-11
136545
AN-GTM-11-115-D
8.0
1.93
6.38
2.26
5.38
0.63
1/2
1.63
1.00
4.500/4.498
3.43
1.69
5630
9975
129765
211
2
129765
FC-GTM-200
129506
FC-GT-11
136600
AN-GTM-11-200-D
8.0
1.93
6.38
2.26
5.38
0.63
1/2
1.63
1.00
4.500/4.498
3.43
1.69
5630
9975
129766
212
2-3/16
129766
FC-GTM-203
129507
FC-GT-12
136546
AN-GTM-12-203-D
11.6
2.12
7.13
2.52
6.00
0.88
1/2
1.65
1.00
5.000/4.998
3.69
1.71
6955
11791
129767
212
2-1/4
129767
FC-GTM-204
129507
FC-GT-12
136601
AN-GTM-12-204-D
11.6
2.12
7.13
2.52
6.00
0.88
1/2
1.65
1.00
5.000/4.998
3.69
1.71
6955
11791
129768
214
2-7/16
129768
FC-GTM-207
129508
FC-GT-14
136547
AN-GTM-14-207-D
13.9
2.39
7.63
2.86
6.50
1.13
1/2
1.74
1.06
5.500/5.498
4.00
1.77
8410
13994
129769
214
2-1/2
129769
FC-GTM-208
129508
FC-GT-14
136548
AN-GTM-14-208-D
13.8
2.39
7.63
2.86
6.50
1.13
1/2
1.74
1.06
5.500/5.498
4.00
1.77
8410
13994
129770
216
2-15/16
129770
FC-GTM-215
129509
FC-GT-16
136550
AN-GTM-16-215-D
15.9
2.70
8.75
3.33
7.50
1.25
5/8
2.08
1.19
6.375/6.373
4.69
2.05
11015
17407
129771
216
3
129771
FC-GTM-300
129509
FC-GT-16
136551
AN-GTM-16-300-D
15.8
2.70
8.75
3.33
7.50
1.25
5/8
2.08
1.19
6.375/6.373
4.69
2.05
11015
17407
129772
218
3-7/16
129772
FC-GTM-307
129510
FC-GT-18
136552
AN-GTM-18-307-D
36.8
2.80
10.25
3.57
8.38
1.13
3/4
2.44
1.63
7.375/7.373
5.19
2.42
13940
21451
129773
218
3-1/2
129773
FC-GTM-308
129510
FC-GT-18
136603
AN-GTM-18-308-D
36.8
2.80
10.25
3.57
8.38
1.13
3/4
2.44
1.63
7.375/7.373
5.19
2.42
13940
21451
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表