您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Tapped Base Inch Bore - DL Normal Duty Tapped Base Pillow Blocks
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/dl_tap_asmtab.prj},{NB=128748},{SERIES=207},{SS=1-1/4},{SS1=1.25000},{PN=128748},{DESCRIPTION=TB-DL-104},{W=4.7},{BOD=2.834600},{A=1.75},{A1=1.750000},{B=4.25},{B1=4.250000},{C=1.88},{C1=1.880000},{D=3.25},{D1=3.250000},{J=3.75},{J1=3.750000},{L=2.69},{L1=2.690000},{M=1.88},{M1=1.880000},{N=0.75},{N1=0.750000},{R=1/2-13},{R1=0.500000},{S=1.08},{S1=1.080000},{CAPS=3065},{CAPD=5759},{BN=9},{BD=7/16},{PDI=2.1360},{IC=6-13},{SC=1/4-28},{TC=180},{MH=C.I.},{IR=4118},{OR=52100},{MR=NYLON 6-6},{MB=52100},{SM=±2},{PPATH=dl_tap_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
128742
204
3/4
128742
TB-DL-012
1.9
1.28
2.88
1.50
2.00
2.56
1.71
1.31
0.50
3/8-16
0.78
053011
205
7/8
053011
TB-DL-014
2.1
1.44
3.00
1.50
2.00
2.81
1.99
1.44
0.50
3/8-16
0.88
128743
205
15/16
128743
TB-DL-015
2.0
1.44
3.00
1.50
2.00
2.81
1.99
1.44
0.50
3/8-16
0.88
128744
205
1
128744
TB-DL-100
1.9
1.44
3.00
1.50
2.00
2.81
1.99
1.44
0.50
3/8-16
0.88
128745
206
1-1/8
128745
TB-DL-102
3.6
1.56
4.00
1.50
3.00
3.38
2.22
1.69
0.63
7/16-14
0.98
128746
206
1-3/16
128746
TB-DL-103
3.5
1.56
4.00
1.50
3.00
3.38
2.22
1.69
0.63
7/16-14
0.98
128747
206
1-1/4
128747
TB-DL-104S
3.5
1.56
4.00
1.50
3.00
3.38
2.22
1.69
0.63
7/16-14
0.98
128748
207
1-1/4
128748
TB-DL-104
4.7
1.75
4.25
1.88
3.25
3.75
2.69
1.88
0.75
1/2-13
1.08
128749
207
1-3/8
128749
TB-DL-106
4.7
1.75
4.25
1.88
3.25
3.75
2.69
1.88
0.75
1/2-13
1.08
128750
207
1-7/16
128750
TB-DL-107
4.6
1.75
4.25
1.88
3.25
3.75
2.69
1.88
0.75
1/2-13
1.08
128751
208
1-1/2
128751
TB-DL-108
6.2
2.01
4.63
1.88
3.50
3.94
2.74
1.94
0.75
1/2-13
1.26
128752
209
1-5/8
128752
TB-DL-110L
6.7
2.01
5.00
2.00
3.75
4.25
2.99
2.13
0.75
1/2-13
1.26
128753
209
1-11/16
128753
TB-DL-111
6.7
2.01
5.00
2.00
3.75
4.25
2.99
2.13
0.75
1/2-13
1.26
128754
209
1-3/4
128754
TB-DL-112
6.6
2.01
5.00
2.00
3.75
4.25
2.99
2.13
0.75
1/2-13
1.26
128755
210
1-15/16
128755
TB-DL-115
8.6
2.01
5.50
2.00
4.00
4.63
3.24
2.25
0.88
5/8-11
1.26
128756
210
2
128756
TB-DL-200
8.5
2.01
5.50
2.00
4.00
4.63
3.24
2.25
0.88
5/8-11
1.26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表