您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Flange Cartridge Inch Bore - SXR Normal Duty Piloted Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/fc_sxr_hi_asmtab.prj},{NB=049470},{SERIES=209},{SS=1-11/16},{SS1=1.687500},{PN=049470},{DESCRIPTION=FC-SXR-111},{W=5.9},{BOD=3.3465},{BW=0.8661},{A=2.13},{A1=2.130000},{B=5.75},{B1=5.750000},{C=2.14},{C1=2.140000},{D=4.75},{D1=4.750000},{E=0.44},{F=1/2},{F1=0.500000},{G=1.70},{H=0.91},{H1=0.910000},{K=4.000/3.998},{K1=4.000000},{L=2.50},{L1=2.500000},{GFH=0.375000},{CAPS=4450},{CAPD=7891},{PPATH=fc_sxr_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
068092
206
1-1/4
068092
FC-SXR-104S
3.1
1.77
4.38
1.78
3.63
0.25
3/8
1.53
0.81
3.000/2.998
1.75
062899
207
1-1/4
062899
FC-SXR-104
4.6
1.95
5.00
2.01
4.13
0.38
3/8
1.63
0.84
3.375/3.373
2.13
064762
207
1-7/16
064762
FC-SXR-107
4.2
1.95
5.00
2.01
4.13
0.38
3/8
1.63
0.84
3.375/3.373
2.13
049950
208
1-1/2
049950
FC-SXR-108
5.1
2.12
5.25
2.16
4.38
0.44
7/16
1.72
0.89
3.625/3.623
2.38
049470
209
1-11/16
049470
FC-SXR-111
5.9
2.13
5.75
2.14
4.75
0.44
1/2
1.70
0.91
4.000/3.998
2.50
065666
209
1-3/4
065666
FC-SXR-112
5.9
2.13
5.75
2.14
4.75
0.44
1/2
1.70
0.91
4.000/3.998
2.50
064178
210
1-15/16
064178
FC-SXR-115
7.1
2.25
6.13
2.29
5.13
0.47
1/2
1.82
0.92
4.250/4.248
2.75
064096
210
2
064096
FC-SXR-200
6.9
2.25
6.13
2.29
5.13
0.47
1/2
1.82
0.92
4.250/4.248
2.75
052959
211
2
052959
FC-SXR-200L
8.4
2.59
6.38
2.72
5.38
0.63
1/2
2.09
1.00
4.500/4.498
3.00
049884
211
2-3/16
049884
FC-SXR-203
8.1
2.59
6.38
2.72
5.38
0.63
1/2
2.09
1.00
4.500/4.498
3.00
052567
212
2-7/16
052567
FC-SXR-207
10.5
2.74
7.13
2.98
6.00
0.88
1/2
2.10
1.00
5.000/4.998
3.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表