您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/f2b_sc_hi_asmtab.prj},{NB=124270},{SERIES=210},{SS=2},{SS1=2.000000},{PN=124270},{DESCRIPTION=F2B-SC-200},{W=5.2},{BOD=3.5433},{BW=0.8661},{LF=RE-LUBE},{LF1=1},{A=1.94},{A1=1.940000},{B=7.44},{B1=7.440000},{C=2.02},{C1=2.020000},{D=6.19},{D1=6.190000},{F=1/2},{F1=0.500000},{H=0.63},{H1=0.630000},{J=0.55},{J1=0.550000},{L=2.43},{L1=2.430000},{M=4.56},{M1=4.560000},{N=2.03},{N1=2.030000},{PPATH=f2b_sc_hi_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
124198
203
1/2
124198
F2B-SC-008
0.8
RE-LUBE
1
3.88
1.17
3
3/8
0.38
0.32
0.96
2.13
1.13
124199
203
5/8
124199
F2B-SC-010
0.7
RE-LUBE
1
3.88
1.17
3
3/8
0.38
0.32
0.96
2.13
1.13
124166
204
1/2
124166
F2B-SC-008L
1.6
RE-LUBE
1.23
4.41
1.34
3.53
3/8
0.5
0.36
1.12
2.38
1.5
124167
204
5/8
124167
F2B-SC-010L
1.5
RE-LUBE
1.23
4.41
1.34
3.53
3/8
0.5
0.36
1.12
2.38
1.5
124170
204
3/4
124170
F2B-SC-012
1.4
RE-LUBE
1.23
4.41
1.34
3.53
3/8
0.5
0.36
1.12
2.38
1.5
124171
205
7/8
124171
F2B-SC-014
1.6
RE-LUBE
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
124172
205
15/16
124172
F2B-SC-015
1.5
RE-LUBE
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
124173
205
1
124173
F2B-SC-100
1.4
RE-LUBE
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
124410
206
1-1/16
124410
F2B-SC-101
2.3
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
124274
206
1-1/8
124274
F2B-SC-102
2.2
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
124275
206
1-3/16
124275
F2B-SC-103
2.1
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
123172
206
1-1/4
123172
F2B-SC-104S
2.0
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
124276
207
1-1/4
124276
F2B-SC-104
3.5
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124411
207
1-5/16
124411
F2B-SC-105
3.4
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124277
207
1-3/8
124277
F2B-SC-106
3.2
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124278
207
1-7/16
124278
F2B-SC-107
3.1
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124268
208
1-1/2
124268
F2B-SC-108
4.1
RE-LUBE
1.94
6.75
1.97
5.66
1/2
0.56
0.63
2.05
4.13
1.83
124412
208
1-5/8
124412
F2B-SC-110
4.0
RE-LUBE
1.94
6.75
1.97
5.66
1/2
0.56
0.63
2.05
4.13
1.83
125171
209
1-5/8
125171
F2B-SC-110L
5.2
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124279
209
1-11/16
124279
F2B-SC-111
5.0
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124413
209
1-3/4
124413
F2B-SC-112
4.9
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124280
209
1-13/16
124280
F2B-SC-113
4.7
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124269
210
1-15/16
124269
F2B-SC-115
5.4
RE-LUBE
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
124270
210
2
124270
F2B-SC-200
5.2
RE-LUBE
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
124034
211
2-3/16
124034
F2B-SC-203
6.5
RE-LUBE
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表