您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F2B-SCFS-SHFS -Inch - Food Safe Mounted Bearing
Dodge
Mounted Bearings
Ball Bearings
Washdown
Food Safe
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/food_safe/f2b_scfs_asmtab.prj},{NB=137475},{SERIES=206},{SS=1-1/8},{BOD=2.440900},{A=1.52},{A1=1.520000},{B=5.51},{B1=5.510000},{C=1.59},{C1=1.590000},{D=4.59},{D1=4.590000},{F=3/8},{F1=0.375000},{H=0.35},{H1=0.350000},{J=0.46},{J1=0.460000},{L=1.57},{L1=1.570000},{M=3.13},{M1=3.130000},{CAPS=2250},{CAPD=4368},{SSALG='1-1/8','1-3/16','1-1/4'},{PPATH=f2b_scfs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
BOD
Bearing Outer Diametar
[Inch]
A
[Inch]
A1
[Inch]
B
[Inch]
B1
[Inch]
C
[Inch]
C1
[Inch]
D
[Inch]
D1
[Inch]
F
Bolt Diameter
[Inch]
F1
[Inch]
H
[Inch]
H1
[Inch]
J
[Inch]
J1
[Inch]
L
[Inch]
L1
[Inch]
M
[Inch]
M1
[Inch]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
SSALG
Shaft Size
[Inch]
137465
204
137465
F2B-SCFS-008L-SHFS
0.99
1.850400
1.23
1.230000
4.38
4.380000
1.25
1.250000
3.54
3.540000
3/8
0.375000
0.32
0.320000
0.36
0.360000
1.12
1.120000
2.38
2.380000
1390
2899
'1/2','5/8', '3/4'
137470
205
137470
F2B-SCFS-014-SHFS
1.21
2.047200
1.34
1.340000
4.89
4.890000
1.37
1.370000
3.89
3.890000
3/8
0.375000
0.35
0.350000
0.39
0.390000
1.32
1.320000
2.63
2.630000
1565
3146
'7/8','15/16','1'
137475
206
137475
F2B-SCFS-102-SHFS
1.91
2.440900
1.52
1.520000
5.51
5.510000
1.59
1.590000
4.59
4.590000
3/8
0.375000
0.35
0.350000
0.46
0.460000
1.57
1.570000
3.13
3.130000
2250
4368
'1-1/8','1-3/16','1-1/4'
137479
207
137479
F2B-SCFS-104-SHFS
2.64
2.834600
1.71
1.710000
6.18
6.180000
1.76
1.760000
5.12
5.120000
1/2
0.500000
0.42
0.420000
0.55
0.550000
1.84
1.840000
3.50
3.500000
3065
5759
'1-1/4','1-5/16','1-3/8',...
137484
208
137484
F2B-SCFS-108-SHFS
3.40
3.149600
1.94
1.940000
6.71
6.710000
1.97
1.970000
5.65
5.650000
1/2
0.500000
0.42
0.420000
0.63
0.630000
2.05
2.050000
3.84
3.840000
4005
7332
'1-1/2'
137491
210
137491
F2B-SCFS-115-SHFS
4.17
3.543300
1.94
1.940000
7.48
7.480000
1.98
1.980000
6.18
6.180000
5/8
0.625000
0.48
0.480000
0.63
0.630000
2.43
2.430000
4.31
4.310000
4450
7891
'1-15/16','2'
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表