您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FFRe - Eccentric double flange taper
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/ffre.prj},{NB=RFFFRE15100200FL16EET(400)},{ARTNR=},{DN1=150},{DN2=100},{L=200},{E1=7.8},{E2=7.2},{L1=200},{H1=100},{ETIMARCO=RFFFRE15100200FL16EET},{EC003024=},{EF025616=},{PN=PN 16},{EF010671=},{BEVIS=etec Email},{EF025617=},{EF010673=},{EF016081=},{EF000051=},{EF000010=},{EF022617=},{EF020055=},{EF023193=},{EF021603=},{EF000321=},{EF020052=},{EF021604=},{EF000322=},{EF021694=},{EF020149=},{EF020217=},{EF023873=},{EF001438=},{EF020151=},{EF020153=},{EF020152=},{EF020154=},{EF023182=},{EF023116=},{EF014099=},{NORM=Werknorm},{EF020047=},{EF020078=},{EF020079=},{EF021905=},{EF021909=},{EF021908=},{EF021907=},{EFDE0002=},{EFDE0010=},{EFDE0031=},{EFNL0001=},{EFNL0002=},{EFSE0002=},{IDNR=},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN1
Nominal size
[mm]
DN2
Branch nominal size
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
L
Length
[mm]
E1
[mm]
E2
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
FFRe DN 50 / 40,200 mm PN...
RFFFRE05040200FL40EET
50
40
PN 40
etec Email
200
7.0
7.0
7
Factory standard
FFRe DN 50 / 40,200 mm PN...
RFFFRE05040200FL40P04
50
40
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
7
Factory standard
FFRe DN 50 / 40,200 mm PN...
RFFFRE05040200FL40P06
50
40
PN 40
Epoxy black RAL 9005
200
7.0
7.0
7
Factory standard
FFRe DN 50 / 40,200 mm PN...
RFFFRE05040200FL40P07
50
40
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
7
Factory standard
FFRe DN 50 / 40,200 mm PN...
RFFFRE05040200FL40P15
50
40
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
7
Factory standard
FFRe DN 65 / 40,200 mm PN...
RFFFRE06040200FL40EET
65
40
PN 40
etec Email
200
7.0
7.0
8.5
Factory standard
FFRe DN 65 / 40,200 mm PN...
RFFFRE06040200FL40P04
65
40
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
8.5
Factory standard
FFRe DN 65 / 40,200 mm PN...
RFFFRE06040200FL40P06
65
40
PN 40
Epoxy black RAL 9005
200
7.0
7.0
8.5
Factory standard
FFRe DN 65 / 40,200 mm PN...
RFFFRE06040200FL40P07
65
40
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
8.5
Factory standard
FFRe DN 65 / 40,200 mm PN...
RFFFRE06040200FL40P15
65
40
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
8.5
Factory standard
FFRe DN 65 / 50,200 mm PN...
RFFFRE06050200FL40EET
65
50
PN 40
etec Email
200
7.0
7.0
9
Factory standard
FFRe DN 65 / 50,200 mm PN...
RFFFRE06050200FL40P04
65
50
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
9
Factory standard
FFRe DN 65 / 50,200 mm PN...
RFFFRE06050200FL40P06
65
50
PN 40
Epoxy black RAL 9005
200
7.0
7.0
9
Factory standard
FFRe DN 65 / 50,200 mm PN...
RFFFRE06050200FL40P07
65
50
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
9
Factory standard
FFRe DN 65 / 50,200 mm PN...
RFFFRE06050200FL40P15
65
50
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
9
Factory standard
FFRe DN 80 / 40,200 mm PN...
RFFFRE08040200FL40EET
80
40
PN 40
etec Email
200
7.0
7.0
9.5
Factory standard
307790
FFRe DN 80 / 40,200 mm PN...
RFFFRE08040200FL40P04
80
40
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
9.5
Factory standard
732240
FFRe DN 80 / 40,200 mm PN...
RFFFRE08040200FL40P06
80
40
PN 40
Epoxy black RAL 9005
200
7.0
7.0
9.5
Factory standard
FFRe DN 80 / 40,200 mm PN...
RFFFRE08040200FL40P07
80
40
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
9.5
Factory standard
FFRe DN 80 / 40,200 mm PN...
RFFFRE08040200FL40P15
80
40
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
9.5
Factory standard
FFRe DN 80 / 50,200 mm PN...
RFFFRE08050200FL40EET
80
50
PN 40
etec Email
200
7.0
7.0
10
Factory standard
307791
FFRe DN 80 / 50,200 mm PN...
RFFFRE08050200FL40P04
80
50
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
10
Factory standard
714972
FFRe DN 80 / 50,200 mm PN...
RFFFRE08050200FL40P06
80
50
PN 40
Epoxy black RAL 9005
200
7.0
7.0
10
Factory standard
FFRe DN 80 / 50,200 mm PN...
RFFFRE08050200FL40P07
80
50
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
10
Factory standard
FFRe DN 80 / 50,200 mm PN...
RFFFRE08050200FL40P15
80
50
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
10
Factory standard
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表