您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Gate valves type 3004
Düker
Flow Control
1. Gate Valves
Type 3004
Powered by
CAD模型選擇
{dueker/flow_control/1_gate_valves/type_3004/3004_asc.prj},{NB=ASC3410AE11--GPUREG19R4N2167D6(400)},{ARTNR=572235},{DN=100},{UH=20},{G=15.9},{LXX=300},{H1=295.00},{H2=59.00},{H3=65.00},{H4=59.00},{H5=197.00},{H6=34.50},{H7=138.00},{H10=44.50},{H11=21.00},{H12=14.50},{H13=38.00},{H14=12.00},{H15=25.00},{H16=0.00},{H17=0.00},{B2=88.0},{B3=85.5},{B4=171.0},{B5=197.0},{B7=7.0},{B8=19},{B9=144.0},{B11=27.0},{B12=87.5},{B13=146.4},{B14=45.00},{B15=45.00},{B16=94.7},{B17=153.80},{B18=0.00},{B19=0.00},{B18X=0.0},{B19X=0.0},{B30=58.0},{B31=66.0},{B32=69.3},{D=114.3},{D1=81.0},{D2=80.0},{D3=23.5},{D4=6.0},{D5=10},{D6=100},{D7=118},{W1=25.0},{W2=15.0},{W3=2.86},{W4=25.00},{R1=6.0},{R2=50.0},{R4=41.0},{R5=230.00},{R6=232.00},{R7=35.00},{R8=0.00},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Artikel-Code
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
L
Length
ⁿ/ₐ
VER
Connection
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
BE
Coating
ⁿ/ₐ
AFB
Connection for actuation
ⁿ/ₐ
S
Closing direction
ⁿ/ₐ
UH
Revolutions per stroke
ⁿ/ₐ
GW
Housing material
ⁿ/ₐ
WA
Closing body material
ⁿ/ₐ
SP
Spindle material
ⁿ/ₐ
WSV
Material spindle nut/lock nut
ⁿ/ₐ
PRUVIS
Test
ⁿ/ₐ
ZU
Permit
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
Gate valves type 3004 DN ...
ASC3405AE06--GPUREG14R4N2...
50
Factory standard - 420 mm
with steel welding ends 6...
Gas
enamelled inside, coated ...
Spindle square 14 mm
right
15
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas test PG3 16 bar
DVGW
10.5
EN1171 / 13774
569307
Gate valves type 3004 DN ...
ASC3410AE11--GPUREG19R4N2...
100
EN 12982 R15 - 300 mm
with steel welding ends 1...
Gas
enamelled inside, coated ...
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas test PG3 16 bar
DVGW
15.9
EN1171 / 13774
572235
Gate valves type 3004 DN ...
ASC3415AE16--GPUREG19R4N2...
150
EN 12982 R15 - 350 mm
with steel welding ends 1...
Gas
enamelled inside, coated ...
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas test PG3 16 bar
DVGW
24.8
EN1171 / 13774
572735
Gate valves type 3004 DN ...
ASC3405AE06--GPUREG14R4NA...
50
Factory standard - 420 mm
with steel welding ends 6...
Gas
enamelled inside, coated ...
Spindle square 14 mm
right
15
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 10 bar
DVGW
10.5
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3408AE08--GPUREG17R4N2...
80
EN 12982 R15 - 280 mm
with steel welding ends 8...
Gas
enamelled inside, coated ...
Spindle square 17 mm
right
16
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas test PG3 16 bar
DVGW
12.7
EN1171 / 13774
572609
Gate valves type 3004 DN ...
ASC3420AE21--GPUREG24R4N2...
200
EN 12982 R15 - 400 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas test PG3 16 bar
DVGW
40.0
EN1171 / 13774
572736
Gate valves type 3004 DN ...
ASC3430AE32--GPUREG27R4N2...
300
EN 12982 R15 - 500 mm
with steel welding ends 3...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas test PG3 16 bar
DVGW
130.0
EN1171 / 13774
324771
Gate valves type 3004 DN ...
ASC3430AE32--GPUREG27R4NA...
300
EN 12982 R15 - 500 mm
with steel welding ends 3...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 10 bar
DVGW
130.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3430AE32--GPUREG27R4NA...
300
EN 12982 R15 - 500 mm
with steel welding ends 3...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 5 bar
DVGW
130.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3430AE32--GPUREG27R4NA...
300
EN 12982 R15 - 500 mm
with steel welding ends 3...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 16 bar
DVGW
130.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3430AE32--GPUREG27R4N2...
300
EN 12982 R15 - 500 mm
with steel welding ends 3...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas test PG3 10 bar
DVGW
130.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3430AE32--GPUREG27R4N2...
300
EN 12982 R15 - 500 mm
with steel welding ends 3...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas test PG3 5 bar
DVGW
130.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3425AE27--GPUREG27R4NA...
250
EN 12982 R15 - 450 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 10 bar
DVGW
86.5
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3425AE27--GPUREG27R4NA...
250
EN 12982 R15 - 450 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 5 bar
DVGW
86.5
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3425AE27--GPUREG27R4NA...
250
EN 12982 R15 - 450 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas test PG3 16 bar
DVGW
86.5
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3425AE27--GPUREG27R4N2...
250
EN 12982 R15 - 450 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas test PG3 10 bar
DVGW
86.5
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3425AE27--GPUREG27R4N2...
250
EN 12982 R15 - 450 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas test PG3 5 bar
DVGW
86.5
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3420AE21--GPUREG24R4NA...
200
EN 12982 R15 - 400 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas test PG3 10 bar
DVGW
40.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3420AE21--GPUREG24R4NA...
200
EN 12982 R15 - 400 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas test PG3 5 bar
DVGW
40.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3420AE21--GPUREG24R4NA...
200
EN 12982 R15 - 400 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas test PG3 16 bar
DVGW
40.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3420AE21--GPUREG24R4N2...
200
EN 12982 R15 - 400 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas test PG3 10 bar
DVGW
40.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3420AE21--GPUREG24R4N2...
200
EN 12982 R15 - 400 mm
with steel welding ends 2...
Gas
enamelled inside, coated ...
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas test PG3 5 bar
DVGW
40.0
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3415AE16--GPUREG19R4NA...
150
EN 12982 R15 - 350 mm
with steel welding ends 1...
Gas
enamelled inside, coated ...
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas test PG3 10 bar
DVGW
24.8
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3415AE16--GPUREG19R4NA...
150
EN 12982 R15 - 350 mm
with steel welding ends 1...
Gas
enamelled inside, coated ...
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas test PG3 5 bar
DVGW
24.8
EN1171 / 13774
Gate valves type 3004 DN ...
ASC3415AE16--GPUREG19R4NA...
150
EN 12982 R15 - 350 mm
with steel welding ends 1...
Gas
enamelled inside, coated ...
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas test PG3 16 bar
DVGW
24.8
EN1171 / 13774
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表