您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DDPE*JH - Proportional directional control valve, pilot operated, with fieldbus electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
83 350 DDPE*J* Pilot operated directional control valves with proportional control feedback and integrated electronics - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10, ISO 4401-11
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/83350/83350_ddpe_jh_asmtab.prj},{NB=DDPE5RJH-C100/40N-II-E0K16D1/EC00},{IDNR=},{TIPO=DDP},{E=E},{DN=5R},{JH=JH},{ST=C},{SF=100},{GU=N},{P=I},{D=I},{RS=E0},{K16=K16},{X2X3=EC},{X7=0},{X4=0},{W=},{STEK2=OFF},{PPATH=83350_ddpe_jh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
JH
Electronics with fieldbus communication
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K16
Main connection 11 pin + PE
ⁿ/ₐ
X1
Main connection configuration
ⁿ/ₐ
DDPE5RJH-C100/40N-II-E0K1...
DDP
E
JH
40
K16
D1 = one command
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表