您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VR.FP+IR - Three-spoke handwheels with fold-away handle
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VR.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/vr_fp_combi/vr_fp_ir_asmtab.prj},{NB=Three-spoke handwheels with fold-away handle VR.200 FP+IR(0)},{CODE=77631},{DESCRIPTION=VR.200 FP+IR},{POS=0},{DIM01=198},{DIM02=57},{DIM03=26},{DIM04=40},{DIM05=30.5},{DIM06=43},{DIM07=15},{DIM08=80},{DIM09=100},{DIM101=24},{DIM10=76},{DIM11=26},{DIM12=22},{DIM13=24.8},{DIM14=6},{DIM15=300},{DIM16=16},{WEIGHT=875},{RU=76.000},{REZ=25.900},{VS=6.000},{RR=11.000},{SS=45.000},{VP=16.000},{KP=17},{GR=5.000},{KUG=172.000},{PR1=16.0},{PR2=5.0},{PR3=31.0},{R1=5.0},{R2=3.0},{R3=45},{KUT=14},{MA=10},{MB=8.159},{PPATH=vr_fp_ir_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
DIM08
H
[mm]
DIM09
H1
[mm]
DIM10
R
[mm]
DIM11
d'
[mm]
DIM12
d''
[mm]
DIM13
t
[mm]
DIM14
b
[mm]
DIM15
C
[Nm]
DIM16
L
[J]
WEIGHT
Weight
[g]
Three-spoke handwheels wi...
77531
VR.180 FP+IR
180
56
24
40
31.0
43
15
80
100
68
26
22
24.8
6
280
15
840
Three-spoke handwheels wi...
77631
VR.200 FP+IR
198
57
26
40
30.5
43
15
80
100
76
26
22
24.8
6
300
16
875
Three-spoke handwheels wi...
77731
VR.250 FP+IR
247
66
30
49
38.0
44
15
90
113
98
34
27
30.3
8
405
19
1465
Three-spoke handwheels wi...
77831
VR.300 FP+IR
288
78
32
58
47.0
56
18
90
113
113
42
34
37.3
10
800
33
2380
Three-spoke handwheels wi...
77921
VR.375 FP+IR
375
108
40
58
48.0
77
26
90
113
160
45
40
43.3
12
1450
70
4250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表