您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.692-SST-p - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.692
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_692_combi/vc_692_s_p_inox.prj},{NB=Lobe knobs VC.692/40-SST-p-M6x40},{CODE=166376},{DESCRIPTION=VC.692/40-SST-p-M6x40},{DIM01=40},{DIM02=M6},{DIM03=26.0},{DIM04=15},{DIM05=40},{DIM06=14.0},{WEIGHT=31},{DA=6.000},{DB=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Lobe knobs VC.692/25-SST-...
166157
VC.692/25-SST-p-M4x6
25
M4
20.0
12
6
10.0
6
Lobe knobs VC.692/25-SST-...
166158
VC.692/25-SST-p-M4x10
25
M4
20.0
12
10
10.0
7
Lobe knobs VC.692/25-SST-...
166161
VC.692/25-SST-p-M5x10
25
M5
20.0
12
10
10.0
8
Lobe knobs VC.692/25-SST-...
166162
VC.692/25-SST-p-M5x16
25
M5
20.0
12
16
10.0
9
Lobe knobs VC.692/25-SST-...
166163
VC.692/25-SST-p-M5x20
25
M5
20.0
12
20
10.0
10
Lobe knobs VC.692/25-SST-...
166164
VC.692/25-SST-p-M5x25
25
M5
20.0
12
25
10.0
11
Lobe knobs VC.692/25-SST-...
166171
VC.692/25-SST-p-M6x10
25
M6
20.0
12
10
10.0
10
Lobe knobs VC.692/25-SST-...
166172
VC.692/25-SST-p-M6x16
25
M6
20.0
12
16
10.0
11
Lobe knobs VC.692/25-SST-...
166173
VC.692/25-SST-p-M6x20
25
M6
20.0
12
20
10.0
12
Lobe knobs VC.692/25-SST-...
166175
VC.692/25-SST-p-M6x25
25
M6
20.0
12
25
10.0
13
Lobe knobs VC.692/25-SST-...
166174
VC.692/25-SST-p-M6x30
25
M6
20.0
12
30
10.0
14
Lobe knobs VC.692/25-SST-...
166176
VC.692/25-SST-p-M6x35
25
M6
20.0
12
35
10.0
15
Lobe knobs VC.692/32-SST-...
166261
VC.692/32-SST-p-M6x10
32
M6
22.5
14
10
12.5
17
Lobe knobs VC.692/32-SST-...
166262
VC.692/32-SST-p-M6x16
32
M6
22.5
14
16
12.5
15
Lobe knobs VC.692/32-SST-...
166263
VC.692/32-SST-p-M6x20
32
M6
22.5
14
20
12.5
16
Lobe knobs VC.692/32-SST-...
166265
VC.692/32-SST-p-M6x25
32
M6
22.5
14
25
12.5
18
Lobe knobs VC.692/32-SST-...
166264
VC.692/32-SST-p-M6x30
32
M6
22.5
14
30
12.5
19
Lobe knobs VC.692/32-SST-...
166266
VC.692/32-SST-p-M6x35
32
M6
22.5
14
35
12.5
20
Lobe knobs VC.692/32-SST-...
166272
VC.692/32-SST-p-M8x16
32
M8
22.5
14
16
12.5
19
Lobe knobs VC.692/32-SST-...
166273
VC.692/32-SST-p-M8x20
32
M8
22.5
14
20
12.5
20
Lobe knobs VC.692/32-SST-...
166274
VC.692/32-SST-p-M8x25
32
M8
22.5
14
25
12.5
21
Lobe knobs VC.692/32-SST-...
166275
VC.692/32-SST-p-M8x30
32
M8
22.5
14
30
12.5
22
Lobe knobs VC.692/32-SST-...
166277
VC.692/32-SST-p-M8x40
32
M8
22.5
14
40
12.5
23
Lobe knobs VC.692/40-SST-...
166370
VC.692/40-SST-p-M6x10
40
M6
26.0
15
10
14.0
20
Lobe knobs VC.692/40-SST-...
166372
VC.692/40-SST-p-M6x20
40
M6
26.0
15
20
14.0
25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表