您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCT-p-SOFT - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCT.SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vct_soft_combi/vct_p_soft.prj},{NB=Lobe knobs VCT.53 p-M10x20-SOFT-C2},{CODE=169971-C2},{DESCRIPTION=VCT.53 p-M10x20-SOFT-C2},{DIM01=53},{DIM02=M10},{DIM03=34.0},{DIM04=19.0},{DIM05=20},{DIM06=13.0},{DIM07=23},{WEIGHT=36},{NDM=10.000},{KDM=8.159},{R=0.922},{G=0.416},{B=0.039},{L1=18.530},{L2=28.000},{D1=22.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
C#
[Nm]
WEIGHT
Weight
[g]
Lobe knobs VCT.43 p-M6x16...
169901-C9
VCT.43 p-M6x16-SOFT-C9
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x16...
169901-C17
VCT.43 p-M6x16-SOFT-C17
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x16...
169901-C2
VCT.43 p-M6x16-SOFT-C2
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x16...
169901-C3
VCT.43 p-M6x16-SOFT-C3
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x16...
169901-C4
VCT.43 p-M6x16-SOFT-C4
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x16...
169901-C5
VCT.43 p-M6x16-SOFT-C5
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x16...
169901-C6
VCT.43 p-M6x16-SOFT-C6
43
M6
29.0
17.0
16
11.0
13
18
Lobe knobs VCT.43 p-M6x20...
169902-C9
VCT.43 p-M6x20-SOFT-C9
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x20...
169902-C17
VCT.43 p-M6x20-SOFT-C17
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x20...
169902-C2
VCT.43 p-M6x20-SOFT-C2
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x20...
169902-C3
VCT.43 p-M6x20-SOFT-C3
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x20...
169902-C4
VCT.43 p-M6x20-SOFT-C4
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x20...
169902-C5
VCT.43 p-M6x20-SOFT-C5
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x20...
169902-C6
VCT.43 p-M6x20-SOFT-C6
43
M6
29.0
17.0
20
11.0
13
19
Lobe knobs VCT.43 p-M6x25...
169903-C9
VCT.43 p-M6x25-SOFT-C9
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x25...
169903-C17
VCT.43 p-M6x25-SOFT-C17
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x25...
169903-C2
VCT.43 p-M6x25-SOFT-C2
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x25...
169903-C3
VCT.43 p-M6x25-SOFT-C3
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x25...
169903-C4
VCT.43 p-M6x25-SOFT-C4
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x25...
169903-C5
VCT.43 p-M6x25-SOFT-C5
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x25...
169903-C6
VCT.43 p-M6x25-SOFT-C6
43
M6
29.0
17.0
25
11.0
13
20
Lobe knobs VCT.43 p-M6x30...
169905-C9
VCT.43 p-M6x30-SOFT-C9
43
M6
29.0
17.0
30
11.0
13
21
Lobe knobs VCT.43 p-M6x30...
169905-C17
VCT.43 p-M6x30-SOFT-C17
43
M6
29.0
17.0
30
11.0
13
21
Lobe knobs VCT.43 p-M6x30...
169905-C2
VCT.43 p-M6x30-SOFT-C2
43
M6
29.0
17.0
30
11.0
13
21
Lobe knobs VCT.43 p-M6x30...
169905-C3
VCT.43 p-M6x30-SOFT-C3
43
M6
29.0
17.0
30
11.0
13
21
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表