您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VH.153-p - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VH.153
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vh_153_combi/vh153_p.prj},{NB=Lobe knobs VH.153/44 p-M8x30},{CODE=73253},{DESCRIPTION=VH.153/44 p-M8x30},{DIM01=44},{DIM02=M8},{DIM03=26},{DIM04=19},{DIM05=30},{DIM06=10},{WEIGHT=44},{MA=8},{MB=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Lobe knobs VH.153/25 p-M6...
73041
VH.153/25 p-M6x20
25
M6
18
15
20
9
14
Lobe knobs VH.153/35 p-M6...
73151
VH.153/35 p-M6x16
35
M6
22
19
16
10
22
Lobe knobs VH.153/35 p-M8...
73161
VH.153/35 p-M8x16
35
M8
22
19
16
10
26
Lobe knobs VH.153/35 p-M8...
73162
VH.153/35 p-M8x25
35
M8
22
19
25
10
29
Lobe knobs VH.153/35 p-M8...
73163
VH.153/35 p-M8x35
35
M8
22
19
35
10
32
Lobe knobs VH.153/44 p-M8...
73251
VH.153/44 p-M8x20
44
M8
26
19
20
10
40
Lobe knobs VH.153/44 p-M8...
73252
VH.153/44 p-M8x25
44
M8
26
19
25
10
42
Lobe knobs VH.153/44 p-M8...
73253
VH.153/44 p-M8x30
44
M8
26
19
30
10
44
Lobe knobs VH.153/44 p-M8...
73254
VH.153/44 p-M8x40
44
M8
26
19
40
10
47
Lobe knobs VH.153/44 p-M8...
73255
VH.153/44 p-M8x50
44
M8
26
19
50
10
50
Lobe knobs VH.153/44 p-M1...
73261
VH.153/44 p-M10x25
44
M10
26
19
25
10
52
Lobe knobs VH.153/44 p-M1...
73262
VH.153/44 p-M10x30
44
M10
26
19
30
10
53
Lobe knobs VH.153/44 p-M1...
73263
VH.153/44 p-M10x50
44
M10
26
19
50
10
60
Lobe knobs VH.153/54 p-M1...
73351
VH.153/54 p-M10x30
54
M10
32
24
30
13
76
Lobe knobs VH.153/62 p-M1...
73441
VH.153/62 p-M10x40
62
M10
35
24
40
13
95
Lobe knobs VH.153/62 p-M1...
73451
VH.153/62 p-M12x30
62
M12
35
24
30
13
105
Lobe knobs VH.153/74 p-M1...
73531
VH.153/74 p-M12x50
72
M12
46
32
50
21
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表