您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 433 - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
GN 433
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/gn_433/gn_433.prj},{NB=Wing knobs GN 433-A4-20-M4-10-MT},{CODE=GN.29152},{DESCRIPTION=GN 433-A4-20-M4-10-MT},{D1=20},{D3=8},{B=9},{H1=8},{H2=3.5},{D2=M4},{L=10},{DIM01=20},{DIM02=M4},{DIM03=8},{DIM04=9},{DIM05=8},{DIM06=3.5},{DIM07=10},{WEIGHT=19},{NORMNR=GN 433},{NDM=4},{KDM=3.141},{LX=10,16},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
b
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
l
[mm]
WEIGHT
Weight
[g]
Wing knobs GN 433-NI-20-M...
GN.18693
GN 433-NI-20-M4-6-MT
20
M4
8
9
8
3.5
6
18
Wing knobs GN 433-NI-20-M...
GN.18695
GN 433-NI-20-M4-10-MT
20
M4
8
9
8
3.5
10
19
Wing knobs GN 433-NI-26-M...
GN.29453
GN 433-NI-26-M5-10-MT
26
M5
10
11
10
4.5
10
20
Wing knobs GN 433-NI-26-M...
GN.29454
GN 433-NI-26-M5-16-MT
26
M5
10
11
10
4.5
16
23
Wing knobs GN 433-NI-26-M...
GN.29455
GN 433-NI-26-M6-16-MT
26
M6
10
11
10
4.5
16
24
Wing knobs GN 433-NI-26-M...
GN.29456
GN 433-NI-26-M6-20-MT
26
M6
10
11
10
4.5
20
24
Wing knobs GN 433-NI-26-M...
GN.29457
GN 433-NI-26-M6-25-MT
26
M6
10
11
10
4.5
25
25
Wing knobs GN 433-NI-34-M...
GN.18697
GN 433-NI-34-M6-16-MT
34
M6
12
13
12
5
16
39
Wing knobs GN 433-NI-34-M...
GN.29475
GN 433-NI-34-M6-20-MT
34
M6
12
13
12
5
20
41
Wing knobs GN 433-NI-34-M...
GN.29476
GN 433-NI-34-M6-25-MT
34
M6
12
13
12
5
25
42
Wing knobs GN 433-NI-34-M...
GN.29477
GN 433-NI-34-M6-30-MT
34
M6
12
13
12
5
30
44
Wing knobs GN 433-NI-34-M...
GN.29478
GN 433-NI-34-M8-16-MT
34
M8
12
13
12
5
16
42
Wing knobs GN 433-NI-34-M...
GN.29479
GN 433-NI-34-M8-20-MT
34
M8
12
13
12
5
20
43
Wing knobs GN 433-NI-34-M...
GN.18699
GN 433-NI-34-M8-25-MT
34
M8
12
13
12
5
25
45
Wing knobs GN 433-NI-34-M...
GN.29480
GN 433-NI-34-M8-30-MT
34
M8
12
13
12
5
30
48
Wing knobs GN 433-A4-20-M...
GN.29151
GN 433-A4-20-M4-6-MT
20
M4
8
9
8
3.5
6
18
Wing knobs GN 433-A4-20-M...
GN.29152
GN 433-A4-20-M4-10-MT
20
M4
8
9
8
3.5
10
19
Wing knobs GN 433-A4-26-M...
GN.42361
GN 433-A4-26-M4-12-MT
26
M4
10
11
10
4.5
12
21
Wing knobs GN 433-A4-26-M...
GN.42362
GN 433-A4-26-M4-16-MT
26
M4
10
11
10
4.5
16
22
Wing knobs GN 433-A4-26-M...
GN.29154
GN 433-A4-26-M5-10-MT
26
M5
10
11
10
4.5
10
20
Wing knobs GN 433-A4-26-M...
GN.42371
GN 433-A4-26-M5-12-MT
26
M5
10
11
10
4.5
12
26
Wing knobs GN 433-A4-26-M...
GN.29155
GN 433-A4-26-M5-16-MT
26
M5
10
11
10
4.5
16
23
Wing knobs GN 433-A4-26-M...
GN.42381
GN 433-A4-26-M6-12-MT
26
M6
10
11
10
4.5
12
28
Wing knobs GN 433-A4-26-M...
GN.29157
GN 433-A4-26-M6-16-MT
26
M6
10
11
10
4.5
16
24
Wing knobs GN 433-A4-26-M...
GN.29158
GN 433-A4-26-M6-20-MT
26
M6
10
11
10
4.5
20
24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表