您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ETH-AN - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
ETH.
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/eth_combi/eth_an_asmtab.prj},{NB=Tubular handles ETH.35-1000-AN-C6},{CODE=262248-C6},{DESCRIPTION=ETH.35-1000-AN-C6},{DIM01=34.5},{DIM02=1000±1},{DIM03=1057},{DIM04=10.5},{DIM05=85},{DIM06=67.5},{DIM07=28},{DIM08=15},{DIM09=951},{DIM10=18.5},{DIM11=4},{DIM12=35},{DIM13=91},{DIM14=1200},{DIM15=1400},{WEIGHT=810},{F=1000.000},{PPATH=eth_an_asmtpl.prj},{COLOR=0.66,0.12,0.12,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h4
[mm]
DIM09
l1
[mm]
DIM10
l3
[mm]
DIM11
d2
[mm]
DIM12
C
[mm]
DIM13
x
[mm]
DIM14
F2
[N]
DIM15
F2
[N]
WEIGHT
Weight
[g]
Tubular handles ETH.28-30...
262153-C1
ETH.28-300-AN-C1
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-30...
262153-C17
ETH.28-300-AN-C17
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-30...
262153-C2
ETH.28-300-AN-C2
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-30...
262153-C3
ETH.28-300-AN-C3
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-30...
262153-C4
ETH.28-300-AN-C4
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-30...
262153-C5
ETH.28-300-AN-C5
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-30...
262153-C6
ETH.28-300-AN-C6
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-40...
262157-C1
ETH.28-400-AN-C1
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-40...
262157-C17
ETH.28-400-AN-C17
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-40...
262157-C2
ETH.28-400-AN-C2
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-40...
262157-C3
ETH.28-400-AN-C3
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-40...
262157-C4
ETH.28-400-AN-C4
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-40...
262157-C5
ETH.28-400-AN-C5
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-40...
262157-C6
ETH.28-400-AN-C6
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-50...
262163-C1
ETH.28-500-AN-C1
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-50...
262163-C17
ETH.28-500-AN-C17
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-50...
262163-C2
ETH.28-500-AN-C2
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-50...
262163-C3
ETH.28-500-AN-C3
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-50...
262163-C4
ETH.28-500-AN-C4
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-50...
262163-C5
ETH.28-500-AN-C5
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-50...
262163-C6
ETH.28-500-AN-C6
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-60...
262167-C1
ETH.28-600-AN-C1
27.5
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28
86
1200
1500
335
Tubular handles ETH.28-60...
262167-C17
ETH.28-600-AN-C17
27.5
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28
86
1200
1500
335
Tubular handles ETH.28-60...
262167-C2
ETH.28-600-AN-C2
27.5
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28
86
1200
1500
335
Tubular handles ETH.28-60...
262167-C3
ETH.28-600-AN-C3
27.5
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28
86
1200
1500
335
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表