您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.1043-AN - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
M.1043
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/m_1043_combi/171_m1043_an.prj},{NB=Tubular handles M.1043/20-700-AN},{CODE=37683-R},{DESCRIPTION=M.1043/20-700-AN},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=8.5},{DIM05=13.5},{DIM06=58},{DIM07=45},{DIM08=18},{DIM09=9.5},{DIM10=662},{DIM11=47},{DIM12=13},{DIM13=28},{DIM14=600},{DIM15=900},{WEIGHT=232},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.500},{D1=13.5},{H2=18.000},{H3=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
C
[mm]
DIM14
F2
[N]
DIM15
F2
[N]
WEIGHT
Weight
[g]
Tubular handles M.1043/20...
37626-R
M.1043/20-180-AN
20
180
200
8.5
13.5
58
45
18
9.5
142
47
13
28
1500
2000
123
Tubular handles M.1043/20...
37623-R
M.1043/20-200-AN
20
200
220
8.5
13.5
58
45
18
9.5
162
47
13
28
1500
2000
128
Tubular handles M.1043/20...
37629-R
M.1043/20-250-AN
20
250
270
8.5
13.5
58
45
18
9.5
212
47
13
28
1500
2000
135
Tubular handles M.1043/20...
37633-R
M.1043/20-300-AN
20
300
320
8.5
13.5
58
45
18
9.5
262
47
13
28
1500
2000
140
Tubular handles M.1043/20...
37643-R
M.1043/20-350-AN
20
350
370
8.5
13.5
58
45
18
9.5
312
47
13
28
1400
1800
152
Tubular handles M.1043/20...
37653-R
M.1043/20-400-AN
20
400
420
8.5
13.5
58
45
18
9.5
362
47
13
28
1200
1600
163
Tubular handles M.1043/20...
37663-R
M.1043/20-500-AN
20
500
520
8.5
13.5
58
45
18
9.5
462
47
13
28
1000
1200
185
Tubular handles M.1043/20...
37673-R
M.1043/20-600-AN
20
600
620
8.5
13.5
58
45
18
9.5
562
47
13
28
800
1000
210
Tubular handles M.1043/20...
37683-R
M.1043/20-700-AN
20
700
720
8.5
13.5
58
45
18
9.5
662
47
13
28
600
900
232
Tubular handles M.1043/30...
37694-R
M.1043/30-180-AN
30
180
204
10.5
16.0
78
60
25
15.0
134
57
18
38
3000
3900
228
Tubular handles M.1043/30...
37697-R
M.1043/30-200-AN
30
200
224
10.5
16.0
78
60
25
15.0
154
57
18
38
3000
3900
233
Tubular handles M.1043/30...
37700-R
M.1043/30-250-AN
30
250
274
10.5
16.0
78
60
25
15.0
204
57
18
38
3000
3900
245
Tubular handles M.1043/30...
37703-R
M.1043/30-300-AN
30
300
324
10.5
16.0
78
60
25
15.0
254
57
18
38
3000
3900
255
Tubular handles M.1043/30...
37713-R
M.1043/30-350-AN
30
350
374
10.5
16.0
78
60
25
15.0
304
57
18
38
2600
3500
277
Tubular handles M.1043/30...
37723-R
M.1043/30-400-AN
30
400
424
10.5
16.0
78
60
25
15.0
354
57
18
38
2200
3300
295
Tubular handles M.1043/30...
37733-R
M.1043/30-500-AN
30
500
524
10.5
16.0
78
60
25
15.0
454
57
18
38
1800
2400
337
Tubular handles M.1043/30...
37743-R
M.1043/30-600-AN
30
600
624
10.5
16.0
78
60
25
15.0
554
57
18
38
1600
2000
378
Tubular handles M.1043/30...
37753-R
M.1043/30-700-AN
30
700
724
10.5
16.0
78
60
25
15.0
654
57
18
38
1300
1800
417
Tubular handles M.1043/30...
37763-R
M.1043/30-1000-AN
30
1000
1024
10.5
16.0
78
60
25
15.0
954
57
18
38
1300
1800
417
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表