您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6322 - Machine and positioning elements
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 6322
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_6322/gn_6322.prj},{NB=Machine and positioning elements GN 6322-25-18-B},{CODE=GN.28641},{DESCRIPTION=GN 6322-25-18-B},{DIM01=25},{DIM02=18},{DIM03=25},{DIM04=M5},{DIM05=25},{DIM06=6.0},{DIM07=18},{DIM08=10},{DIM09=6.0},{DIM10=0.0},{WEIGHT=116},{NDMD4=5.000},{SX=0.000},{VER1=1},{Y1=16.000},{X1=8.800},{RV=0.690},{RR=2.500},{ANG=155.220},{TT=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 g6
[mm]
DIM02
d2 n6
[mm]
DIM03
d3 -0.01/-0.05
[mm]
DIM04
d4
ⁿ/ₐ
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
l
[mm]
DIM08
t
[mm]
DIM09
r
[mm]
DIM10
s
[mm]
WEIGHT
Weight
[g]
Machine and positioning e...
GN.28631
GN 6322-10-7-B
10
7
10
M3
10
2.5
7
6
2.5
0.0
7
Machine and positioning e...
GN.28633
GN 6322-12-8-B
12
8
12
M4
12
3.0
8
8
3.0
0.0
11
Machine and positioning e...
GN.28635
GN 6322-16-12-B
16
12
16
M5
16
4.0
12
10
4.0
0.0
30
Machine and positioning e...
GN.28637
GN 6322-20-14-B
20
14
20
M5
20
5.0
14
10
5.0
0.0
57
Machine and positioning e...
GN.28639
GN 6322-22-16-B
22
16
22
M5
22
5.5
16
10
5.5
0.0
79
Machine and positioning e...
GN.28641
GN 6322-25-18-B
25
18
25
M5
25
6.0
18
10
6.0
0.0
116
Machine and positioning e...
GN.28632
GN 6322-10-7-C
10
7
10
M3
10
2.5
7
6
2.5
2.5
5
Machine and positioning e...
GN.28634
GN 6322-12-8-C
12
8
12
M4
12
3.0
8
8
3.0
2.5
8
Machine and positioning e...
GN.28636
GN 6322-16-12-C
16
12
16
M5
16
4.0
12
10
4.0
4.3
24
Machine and positioning e...
GN.28638
GN 6322-20-14-C
20
14
20
M5
20
5.0
14
10
5.0
5.0
45
Machine and positioning e...
GN.28640
GN 6322-22-16-C
22
16
22
M5
22
5.5
16
10
5.5
5.0
62
Machine and positioning e...
GN.28642
GN 6322-25-18-C
25
18
25
M5
25
6.0
18
10
6.0
5.6
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表