您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMO - Cylindric retaining magnets with smooth or treaded stud
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMO
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmo/rmo.prj},{NB=Cylindric retaining magnets with smooth or treaded stud RMO-AN-63-M12-E},{CODE=502543},{DESCRIPTION=RMO-AN-63-M12-E},{DIM01=63},{DIM02=65},{DIM03=M12},{DIM04=20},{WEIGHT=1345},{NORMNR= GN 52.4},{D1=63},{D2=0},{D3=M12},{NDM=12.000},{VER=2},{H=65},{L=20},{NKAN=660},{NKND=1300},{WSVIS=Aluminium, Nickel, Cobalt},{CHAM1=1.200},{CHAM2=3.150},{R1=56.700},{R2=56.500},{T=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L+0.2/-0.2
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l
[mm]
WEIGHT
Weight
[g]
Cylindric retaining magne...
502501
RMO-AN-6-3-D
6
20
3
8
5
Cylindric retaining magne...
502505
RMO-AN-8-3-D
8
20
3
8
8
Cylindric retaining magne...
502509
RMO-AN-10-4-D
10
20
4
8
13
Cylindric retaining magne...
502513
RMO-AN-13-4-D
13
20
4
8
21
Cylindric retaining magne...
502517
RMO-AN-16-5-D
16
20
5
8
32
Cylindric retaining magne...
502521
RMO-AN-20-6-D
20
25
6
8
59
Cylindric retaining magne...
502525
RMO-AN-25-8-D
25
35
8
10
128
Cylindric retaining magne...
502529
RMO-AN-32-10-D
32
40
10
10
220
Cylindric retaining magne...
502533
RMO-AN-40-15-D
40
50
15
20
468
Cylindric retaining magne...
502537
RMO-AN-50-18-D
50
60
18
25
872
Cylindric retaining magne...
502541
RMO-AN-63-20-D
63
65
20
30
1371
Cylindric retaining magne...
502503
RMO-AN-6-M3-E
6
20
M3
7
5
Cylindric retaining magne...
502507
RMO-AN-8-M3-E
8
20
M3
7
8
Cylindric retaining magne...
502511
RMO-AN-10-M4-E
10
20
M4
8
13
Cylindric retaining magne...
502515
RMO-AN-13-M4-E
13
20
M4
8
21
Cylindric retaining magne...
502519
RMO-AN-16-M4-E
16
20
M4
10
31
Cylindric retaining magne...
502523
RMO-AN-20-M6-E
20
25
M6
12
60
Cylindric retaining magne...
502527
RMO-AN-25-M6-E
25
35
M6
10
125
Cylindric retaining magne...
502531
RMO-AN-32-M8-E
32
40
M8
15
217
Cylindric retaining magne...
502535
RMO-AN-40-M8-E
40
50
M8
15
458
Cylindric retaining magne...
502539
RMO-AN-50-M10-E
50
60
M10
15
855
Cylindric retaining magne...
502543
RMO-AN-63-M12-E
63
65
M12
20
1345
Cylindric retaining magne...
502601
RMO-ND-6-3-D
6
20
3
8
5
Cylindric retaining magne...
502605
RMO-ND-8-3-D
8
20
3
8
9
Cylindric retaining magne...
502609
RMO-ND-10-4-D
10
20
4
8
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表