您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCL-1.0-K - Spur gears with straight teeth
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCL
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcl/zcl_1_0_k.prj},{NB=Spur gears with straight teeth ZCL-1.0-30-A12-K},{CODE=550139-K},{DESCRIPTION=ZCL-1.0-30-A12-K},{DIM01=1.0},{DIM02=30},{DIM03=30},{DIM04=32},{DIM05=25},{DIM06=12},{DIM07=4},{DIM08=13.8+0.1},{DIM08X=13.8},{DIM09=25},{DIM10=15},{DIM11=6.1},{WEIGHT=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
No. of teeth Z
ⁿ/ₐ
DIM03
Dp
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
dH9
[mm]
DIM07
bD10
[mm]
DIM08
t1
[mm]
DIM09
d1
[mm]
DIM10
l1
[mm]
DIM11
Max. torgue
[Nm]
WEIGHT
Weight
[g]
Spur gears with straight ...
550119-K
ZCL-1.0-20-A8-K
1.0
20
20
22
25
8
2
9+0.1
16
15
4.1
8
Spur gears with straight ...
550123-K
ZCL-1.0-22-A10-K
1.0
22
22
24
25
10
3
11.4+0.1
18
15
4.5
9
Spur gears with straight ...
550127-K
ZCL-1.0-24-A10-K
1.0
24
24
26
25
10
3
11.4+0.1
20
15
4.9
12
Spur gears with straight ...
550129-K
ZCL-1.0-25-A10-K
1.0
25
25
27
25
10
3
11.4+0.1
20
15
5.1
12
Spur gears with straight ...
550139-K
ZCL-1.0-30-A12-K
1.0
30
30
32
25
12
4
13.8+0.1
25
15
6.1
18
Spur gears with straight ...
550143-K
ZCL-1.0-32-A12-K
1.0
32
32
34
25
12
4
13.8+0.1
25
15
6.6
19
Spur gears with straight ...
550147-K
ZCL-1.0-34-A12-K
1.0
34
34
36
25
12
4
13.8+0.1
30
15
7.0
24
Spur gears with straight ...
550149-K
ZCL-1.0-35-A12-K
1.0
35
35
37
25
12
4
13.8+0.1
30
15
7.2
24
Spur gears with straight ...
550159-K
ZCL-1.0-40-A12-K
1.0
40
40
42
25
12
4
13.8+0.1
30
15
8.2
29
Spur gears with straight ...
550169-K
ZCL-1.0-45-A15-K
1.0
45
45
47
25
15
5
17.3+0.1
35
15
9.2
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表