您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCL-3.0-K - Spur gears with straight teeth
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCL
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcl/zcl_3_0_k.prj},{NB=Spur gears with straight teeth ZCL-3.0-20-A20-K},{CODE=550817-K},{DESCRIPTION=ZCL-3.0-20-A20-K},{DIM01=3.0},{DIM02=20},{DIM03=60.0},{DIM04=66.0},{DIM05=45},{DIM06=20},{DIM07=6},{DIM08=22.8+0.1},{DIM08X=22.8},{DIM09=45},{DIM10=-},{DIM10X=0},{DIM11=30},{DIM12=87.1},{WEIGHT=135},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
No. of teeth Z
ⁿ/ₐ
DIM03
Dp
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
dH9
[mm]
DIM07
bD10
[mm]
DIM08
t1
[mm]
DIM09
d1
[mm]
DIM10
d2
[mm]
DIM11
l1
[mm]
DIM12
Max. torgue
[Nm]
WEIGHT
Weight
[g]
Spur gears with straight ...
550801-K
ZCL-3.0-12-A12-K
3.0
12
36.0
42.0
45
12
4
13.8+0.1
25
-
30
52.3
43
Spur gears with straight ...
550807-K
ZCL-3.0-15-A12-K
3.0
15
45.0
51.0
45
12
4
13.8+0.1
30
-
30
65.4
70
Spur gears with straight ...
550809-K
ZCL-3.0-16-A15-K
3.0
16
48.0
54.0
45
15
5
17.3+0.1
35
-
30
69.7
82
Spur gears with straight ...
550817-K
ZCL-3.0-20-A20-K
3.0
20
60.0
66.0
45
20
6
22.8+0.1
45
-
30
87.1
135
Spur gears with straight ...
550827-K
ZCL-3.0-25-A20-K
3.0
25
75.0
81.0
45
20
6
22.8+0.1
45
-
30
108.9
175
Spur gears with straight ...
550837-K
ZCL-3.0-30-A20-K
3.0
30
90.0
96.0
45
20
6
22.8+0.1
50
65
30
130.7
236
Spur gears with straight ...
550855-K
ZCL-3.0-40-A25-K
3.0
40
120.0
126.0
45
25
8
28.3+0.1
60
85
30
174.3
322
Spur gears with straight ...
550875-K
ZCL-3.0-50-A25-K
3.0
50
150.0
156.0
45
25
8
28.3+0.1
60
127
30
217.9
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表