您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6311.4 - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 6311.4
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn_6311_4/gn6311_4_os.prj},{NB=Levelling elements GN 6311.4-50-M16-59-R(0)},{CODE=GN.12013},{DESCRIPTION=GN 6311.4-50-M16-59-R},{ROT=0},{DIM01=50},{DIM02=M16},{DIM03=12.0},{DIM04=59},{DIM05=-},{DIM06=-},{DIM07=16},{DIM08=15},{DIM09=8},{DIM10=30},{WEIGHT=-},{NORMNR=GN 6311.4},{D1=50},{D2=M16},{D2X=16},{L1=59},{D3=12.0},{L2=0.0},{L3=0.0},{L4=16},{L5=15},{SW=8},{SB=30},{VERS=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
l4
[mm]
DIM08
l5
[mm]
DIM09
sw
[mm]
DIM10
Static load
[KN]
WEIGHT
Weight
[g]
Levelling elements GN 631...
GN.12090
GN 6311.4-50-M10-37-N
50
M10
8.0
37
12.5
11.5
-
-
5
13
-
Levelling elements GN 631...
GN.12093
GN 6311.4-50-M10-47-N
50
M10
8.0
47
12.5
11.5
-
-
5
13
-
Levelling elements GN 631...
GN.12096
GN 6311.4-50-M10-57-N
50
M10
8.0
57
12.5
11.5
-
-
5
13
-
Levelling elements GN 631...
GN.12099
GN 6311.4-50-M10-72-N
50
M10
8.0
72
12.5
11.5
-
-
5
13
-
Levelling elements GN 631...
GN.11997
GN 6311.4-50-M12-41-N
50
M12
8.0
41
12.5
11.5
-
-
6
13
-
Levelling elements GN 631...
GN.12000
GN 6311.4-50-M12-51-N
50
M12
8.0
51
12.5
11.5
-
-
6
13
-
Levelling elements GN 631...
GN.12003
GN 6311.4-50-M12-61-N
50
M12
8.0
61
12.5
11.5
-
-
6
13
-
Levelling elements GN 631...
GN.12006
GN 6311.4-50-M12-71-N
50
M12
8.0
71
12.5
11.5
-
-
6
13
-
Levelling elements GN 631...
GN.12009
GN 6311.4-50-M12-91-N
50
M12
8.0
91
12.5
11.5
-
-
6
13
-
Levelling elements GN 631...
GN.12015
GN 6311.4-50-M16-59-N
50
M16
12.0
59
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12018
GN 6311.4-50-M16-69-N
50
M16
12.0
69
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12021
GN 6311.4-50-M16-89-N
50
M16
12.0
89
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12012
GN 6311.4-50-M16-114-N
50
M16
12.0
114
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12027
GN 6311.4-60-M16-59-N
60
M16
12.0
59
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12030
GN 6311.4-60-M16-69-N
60
M16
12.0
69
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12033
GN 6311.4-60-M16-89-N
60
M16
12.0
89
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12024
GN 6311.4-60-M16-114-N
60
M16
12.0
114
14.5
13.5
-
-
8
30
-
Levelling elements GN 631...
GN.12042
GN 6311.4-60-M20-78-N
60
M20
15.5
78
16.5
15.5
-
-
10
50
-
Levelling elements GN 631...
GN.12045
GN 6311.4-60-M20-88-N
60
M20
15.5
88
16.5
15.5
-
-
10
50
-
Levelling elements GN 631...
GN.12036
GN 6311.4-60-M20-113-N
60
M20
15.5
113
16.5
15.5
-
-
10
50
-
Levelling elements GN 631...
GN.12039
GN 6311.4-60-M20-138-N
60
M20
15.5
138
16.5
15.5
-
-
10
50
-
Levelling elements GN 631...
GN.12088
GN 6311.4-50-M10-37-R
50
M10
8.0
37
-
-
14
13
5
13
-
Levelling elements GN 631...
GN.12091
GN 6311.4-50-M10-47-R
50
M10
8.0
47
-
-
14
13
5
13
-
Levelling elements GN 631...
GN.12094
GN 6311.4-50-M10-57-R
50
M10
8.0
57
-
-
14
13
5
13
-
Levelling elements GN 631...
GN.12097
GN 6311.4-50-M10-72-R
50
M10
8.0
72
-
-
14
13
5
13
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表