您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.F - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_f/lv_f_asmtab.prj},{NB=Levelling elements for ground mounting LV.F-100-14-M14X148(0)},{CODE=312480},{DESCRIPTION=LV.F-100-14-M14X148},{ROT=0},{DIM01=100},{DIM02=M14},{DIM03=181},{DIM04=-},{DIM05=148},{DIM06=33},{DIM07=24},{DIM08=14},{DIM09=14},{DIM10=18000},{WEIGHT=255},{NDM=14.000},{KDM=11.546},{D2=14.000},{L=148.000},{L2=20.000},{S=14.000},{L1=0.000},{D1=12.500},{F=70.000},{H1=23.000},{PPATH=assemblies/lv_f_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
311121
LV.F-80-14-M8x43
80
M8
76
-
43
33
24
14
14
16000
85
Levelling elements for gr...
311125
LV.F-80-14-M8x68
80
M8
101
-
68
33
24
14
14
16000
97
Levelling elements for gr...
311221
LV.F-80-14-M10x43
80
M10
76
-
43
33
24
14
14
16000
94
Levelling elements for gr...
311225
LV.F-80-14-M10x68
80
M10
101
-
68
33
24
14
14
16000
106
Levelling elements for gr...
311231
LV.F-80-14-M10x98
80
M10
131
-
98
33
24
14
14
16000
120
Levelling elements for gr...
311321
LV.F-80-14-M12x43
80
M12
76
-
43
33
24
14
14
16000
104
Levelling elements for gr...
311325
LV.F-80-14-M12x68
80
M12
101
-
68
33
24
14
14
16000
121
Levelling elements for gr...
311331
LV.F-80-14-M12x98
80
M12
131
-
98
33
24
14
14
16000
142
Levelling elements for gr...
311421
LV.F-80-14-M14X68
80
M14
101
-
68
33
24
14
14
16000
143
Levelling elements for gr...
311431
LV.F-80-14-M14X98
80
M14
131
-
98
33
24
14
14
16000
164
Levelling elements for gr...
311441
LV.F-80-14-M14X148
80
M14
181
-
148
33
24
14
14
16000
247
Levelling elements for gr...
311521
LV.F-80-14-M16x68
80
M16
101
-
68
33
24
14
14
16000
165
Levelling elements for gr...
311525
LV.F-80-14-M16x108
80
M16
141
-
108
33
24
16
14
16000
217
Levelling elements for gr...
311541
LV.F-80-14-M16x148
80
M16
181
-
148
33
24
16
14
16000
269
Levelling elements for gr...
311561
LV.F-80-14-M16x168
80
M16
201
-
168
33
24
16
14
16000
295
Levelling elements for gr...
311621
LV.F-80-24-M16x58
80
M16
101
-
58
43
24
24
24
18000
227
Levelling elements for gr...
311625
LV.F-80-24-M16x98
80
M16
141
-
98
43
24
24
24
18000
278
Levelling elements for gr...
311641
LV.F-80-24-M16x138
80
M16
181
-
138
43
24
24
24
18000
328
Levelling elements for gr...
311661
LV.F-80-24-M16x158
80
M16
201
-
158
43
24
24
24
18000
355
Levelling elements for gr...
311725
LV.F-80-24-M20x98
80
M20
141
-
98
43
24
24
24
18000
348
Levelling elements for gr...
311741
LV.F-80-24-M20x138
80
M20
181
-
138
43
24
24
24
18000
427
Levelling elements for gr...
311761
LV.F-80-24-M20x158
80
M20
201
-
158
43
24
24
24
18000
466
Levelling elements for gr...
311781
LV.F-80-24-M20x198
80
M20
241
-
198
43
24
24
24
18000
549
Levelling elements for gr...
311825
LV.F-80-24-M24x98
80
M24
141
-
98
43
24
24
24
18000
446
Levelling elements for gr...
311861
LV.F-80-24-M24x158
80
M24
201
-
158
43
24
24
24
18000
618
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表