您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.FO-AS - Levelling elements with offset mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.FO
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_fo/lv_fo_2_asmtab.prj},{NB=Levelling elements with offset mounting LV.FO-80-14-AS-M16x168 (0)},{CODE=516561},{DESCRIPTION=LV.FO-80-14-AS-M16x168},{ROT=0},{DIM01=80},{DIM02=M16},{DIM02X=16},{DIM03=10.5},{DIM04=199},{DIM05=201},{DIM06=168},{DIM07=31},{DIM08=22},{DIM09=14},{DIM10=70},{DIM11=25},{DIM12=16},{DIM13=14},{DIM14=16000},{WEIGHT=356},{PPATH=lv_fo_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM02X
[mm]
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
L1
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
DIM10
f
[mm]
DIM11
f1
[mm]
DIM12
s
[mm]
DIM13
Ø
[mm]
DIM14
[N]
WEIGHT
Weight
[g]
Levelling elements with o...
516011
LV.FO-60-14-AS-M8x43
60
M8
8
8.5
73
75
43
30
21
14
50
18
14
14
14000
94
Levelling elements with o...
516016
LV.FO-60-14-AS-M8x68
60
M8
8
8.5
98
100
68
30
21
14
50
18
14
14
14000
106
Levelling elements with o...
516021
LV.FO-60-14-AS-M10x43
60
M10
10
8.5
73
75
43
30
21
14
50
18
14
14
14000
103
Levelling elements with o...
516026
LV.FO-60-14-AS-M10x68
60
M10
10
8.5
98
10
68
30
21
14
50
18
14
14
14000
115
Levelling elements with o...
516031
LV.FO-60-14-AS-M10x98
60
M10
10
8.5
128
130
98
30
21
14
50
18
14
14
14000
129
Levelling elements with o...
516036
LV.FO-60-14-AS-M12x43
60
M12
12
8.5
73
75
43
30
21
14
50
18
14
14
14000
113
Levelling elements with o...
516041
LV.FO-60-14-AS-M12x68
60
M12
12
8.5
98
100
68
30
21
14
50
18
14
14
14000
130
Levelling elements with o...
516046
LV.FO-60-14-AS-M12x98
60
M12
12
8.5
128
130
98
30
21
14
50
18
14
14
14000
151
Levelling elements with o...
516047
LV.FO-60-14-AS-M14x68
60
M14
14
8.5
98
100
68
30
21
14
50
18
14
14
14000
152
Levelling elements with o...
516049
LV.FO-60-14-AS-M14x98
60
M14
14
8.5
128
130
98
30
21
14
50
18
14
14
14000
174
Levelling elements with o...
516050
LV.FO-60-14-AS-M14x148
60
M14
14
8.5
178
180
148
30
21
14
50
18
14
14
14000
256
Levelling elements with o...
516051
LV.FO-60-14-AS-M16x68
60
M16
16
8.5
98
100
68
30
21
14
50
18
16
14
14000
174
Levelling elements with o...
516056
LV.FO-60-14-AS-M16x108
60
M16
16
8.5
138
140
108
30
21
14
50
18
16
14
14000
226
Levelling elements with o...
516061
LV.FO-60-14-AS-M16x148
60
M16
16
8.5
178
180
148
30
21
14
50
18
16
14
14000
278
Levelling elements with o...
516066
LV.FO-60-14-AS-M16x168
60
M16
16
8.5
198
200
168
30
21
14
50
18
16
14
14000
304
Levelling elements with o...
516121
LV.FO-80-14-AS-M8x43
80
M8
8
10.5
74
76
43
31
22
14
70
25
14
14
16000
146
Levelling elements with o...
516125
LV.FO-80-14-AS-M8x68
80
M8
8
10.5
99
101
68
31
22
14
70
25
14
14
16000
158
Levelling elements with o...
516221
LV.FO-80-14-AS-M10x43
80
M10
10
10.5
74
76
43
31
22
14
70
25
14
14
16000
155
Levelling elements with o...
516225
LV.FO-80-14-AS-M10x68
80
M10
10
10.5
99
101
68
31
22
14
70
25
14
14
16000
167
Levelling elements with o...
516231
LV.FO-80-14-AS-M10x98
80
M10
10
10.5
129
131
98
31
22
14
70
25
14
14
16000
181
Levelling elements with o...
516321
LV.FO-80-14-AS-M12x43
80
M12
12
10.5
74
76
43
31
22
14
70
25
14
14
16000
165
Levelling elements with o...
516325
LV.FO-80-14-AS-M12x68
80
M12
12
10.5
99
101
68
31
22
14
70
25
14
14
16000
182
Levelling elements with o...
516331
LV.FO-80-14-AS-M12x98
80
M12
12
10.5
129
131
98
31
22
14
70
25
14
14
16000
203
Levelling elements with o...
516421
LV.FO-80-14-AS-M14x68
80
M14
14
10.5
99
101
68
31
22
14
70
25
14
14
16000
204
Levelling elements with o...
516431
LV.FO-80-14-AS-M14x98
80
M14
14
10.5
129
131
98
31
22
14
70
25
14
14
16000
225
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表