您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LW.A - Vibration-damping levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LW.A
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lw_a/lw_a_asmtab.prj},{NB=Vibration-damping levelling elements LW.A-120-M16x1.5x130},{CODE=415121},{DESCRIPTION=LW.A-120-M16x1.5x130},{DIM01=120},{DIM02=M16x1.5},{DIM03=109},{DIM04=144},{DIM05=40÷51},{DIM06=23.0},{DIM07=36.5},{DIM08=80},{DIM09=9x9},{DIM10=10000},{DIM11=4000},{DIM12=2.5},{WEIGHT=1200},{L2=40.000},{L3=25.000},{L4=2.000},{R=5.000},{NDM=16.000},{L5=104.000},{SW=24.000},{L6=8.000},{S=9.000},{LMIN=93},{LMAX=104},{L1MIN=40},{L1MAX=51},{PPATH=lw_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
D1
[mm]
DIM04
L max
[mm]
DIM05
L1 min÷max
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
d2
[mm]
DIM09
s
ⁿ/ₐ
DIM10
Max. limit static load
[Nm]
DIM11
Stiffness
[N/mm]
DIM12
Max. deflection
[mm]
WEIGHT
Weight
[g]
Vibration-damping levelli...
415111
LW.A-80-M12x1.25x120
80
M12x1.25
72
133
35÷46
18.5
32.0
60
7x7
5000
2500
2.0
530
Vibration-damping levelli...
415121
LW.A-120-M16x1.5x130
120
M16x1.5
109
144
40÷51
23.0
36.5
80
9x9
10000
4000
2.5
1200
Vibration-damping levelli...
415131
LW.A-160-M20x1.5x170
160
M20x1.5
150
188
50÷63
29.0
43.5
130
12x12
20000
9000
2.2
2650
Vibration-damping levelli...
415141
LW.A-200-M20x1.5x170
200
M20x1.5
186
198
60÷73
36.0
54.5
130
12x12
40000
15000
2.7
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表