您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NT-HD-SST-p - Screws and nuts Hygienic Design
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
NT-HD-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/nthd_sst_combi/nthd_sst_p.prj},{NB=Screws and nuts Hygienic Design NT-HD-SST-p-M20x60-PL-H},{CODE=320944},{DESCRIPTION=NT-HD-SST-p-M20x60-PL-H},{DIM01=40},{DIM02=M20},{DIM02X=20.000},{DIM03=40.8},{DIM04=32.0},{DIM05=60},{DIM06=46},{DIM06X=46.000},{DIM07=30},{WEIGHT=346}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM06X
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Screws and nuts Hygienic ...
321071
NT-HD-SST-p-M4x8-MT-H
11
M4
11.8
9.5
8
-
0.000
7
3
Screws and nuts Hygienic ...
321079
NT-HD-SST-p-M4x10-MT-H
11
M4
11.8
9.5
10
-
0.000
7
5
Screws and nuts Hygienic ...
321081
NT-HD-SST-p-M4x12-MT-H
11
M4
11.8
9.5
12
-
0.000
7
4
Screws and nuts Hygienic ...
321091
NT-HD-SST-p-M4x16-MT-H
11
M4
11.8
9.5
16
14
14.000
7
5
Screws and nuts Hygienic ...
321141
NT-HD-SST-p-M5x10-MT-H
12
M5
12.8
10.0
10
-
0.000
8
6
Screws and nuts Hygienic ...
321151
NT-HD-SST-p-M5x16-MT-H
12
M5
12.8
10.0
16
-
0.000
8
7
Screws and nuts Hygienic ...
321161
NT-HD-SST-p-M5x20-MT-H
12
M5
12.8
10.0
20
16
16.000
8
9
Screws and nuts Hygienic ...
321171
NT-HD-SST-p-M6x12-MT-H
14
M6
14.8
12.0
12
-
0.000
10
10
Screws and nuts Hygienic ...
321181
NT-HD-SST-p-M6x16-MT-H
14
M6
14.8
12.0
16
-
0.000
10
11
Screws and nuts Hygienic ...
321191
NT-HD-SST-p-M6x20-MT-H
14
M6
14.8
12.0
20
-
0.000
10
12
Screws and nuts Hygienic ...
321201
NT-HD-SST-p-M6x25-MT-H
14
M6
14.8
12.0
25
-
0.000
10
13
Screws and nuts Hygienic ...
321211
NT-HD-SST-p-M6x30-MT-H
14
M6
14.8
12.0
30
18
18.000
10
14
Screws and nuts Hygienic ...
321221
NT-HD-SST-p-M8x16-MT-H
18
M8
18.8
14.5
16
-
0.000
13
22
Screws and nuts Hygienic ...
321231
NT-HD-SST-p-M8x20-MT-H
18
M8
18.8
14.5
20
-
0.000
13
23
Screws and nuts Hygienic ...
321241
NT-HD-SST-p-M8x25-MT-H
18
M8
18.8
14.5
25
-
0.000
13
24
Screws and nuts Hygienic ...
321251
NT-HD-SST-p-M8x30-MT-H
18
M8
18.8
14.5
30
-
0.000
13
25
Screws and nuts Hygienic ...
321261
NT-HD-SST-p-M8x40-MT-H
18
M8
18.8
14.5
40
22
22.000
13
29
Screws and nuts Hygienic ...
321271
NT-HD-SST-p-M10x20-MT-H
21
M10
21.8
18.0
20
-
0.000
16
40
Screws and nuts Hygienic ...
321281
NT-HD-SST-p-M10x25-MT-H
21
M10
21.8
18.0
25
-
0.000
16
43
Screws and nuts Hygienic ...
321291
NT-HD-SST-p-M10x30-MT-H
21
M10
21.8
18.0
30
-
0.000
16
54
Screws and nuts Hygienic ...
321301
NT-HD-SST-p-M10x40-MT-H
21
M10
21.8
18.0
40
26
26.000
16
50
Screws and nuts Hygienic ...
321311
NT-HD-SST-p-M10x50-MT-H
21
M10
21.8
18.0
50
26
26.000
16
55
Screws and nuts Hygienic ...
321321
NT-HD-SST-p-M12x25-MT-H
25
M12
25.8
21.0
25
-
0.000
18
30
Screws and nuts Hygienic ...
321331
NT-HD-SST-p-M12x30-MT-H
25
M12
25.8
21.0
30
-
0.000
18
41
Screws and nuts Hygienic ...
321341
NT-HD-SST-p-M12x40-MT-H
25
M12
25.8
21.0
40
30
30.000
18
94
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表