您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFP. - Breather plugs with splash guard
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFP.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfp/sfp_asmtab.prj},{NB=Breather plugs with splash guard SFP.30-16x1.5+F FIL-C9-N},{CODE=53951-C9-N},{DESCRIPTION=SFP.30-16x1.5+F FIL-C9-N},{DIM01=M16x1.5},{DIM02=31},{DIM03=29.5},{DIM04=10},{DIM05=-},{DIM06=-},{DIM07=9.5},{DIM08=-},{WEIGHT=13},{NDM=16.000},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=8.000},{A=22.000},{HH=16.000},{X=1.500},{TYP=1.000},{VER=1},{PPATH=sfp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
d3
ⁿ/ₐ
DIM06
d4
ⁿ/ₐ
DIM07
h
[mm]
DIM08
h1
ⁿ/ₐ
WEIGHT
Weight
[g]
Breather plugs with splas...
54141
SFP.30-12x1.5
M12x1.5
31
29.5
6
-
-
9.5
-
10
Breather plugs with splas...
54141-C9
SFP.30-12x1.5-C9
M12x1.5
31
29.5
6
-
-
9.5
-
10
Breather plugs with splas...
54161
SFP.30-14x1.5
M14x1.5
31
29.5
8
-
-
9.5
-
10
Breather plugs with splas...
54161-C9
SFP.30-14x1.5-C9
M14x1.5
31
29.5
8
-
-
9.5
-
10
Breather plugs with splas...
53941
SFP.30-16x1.5
M16X1.5
31
29.5
10
-
-
9.5
-
12
Breather plugs with splas...
53941-C9
SFP.30-16x1.5-C9
M16X1.5
31
29.5
10
-
-
9.5
-
12
Breather plugs with splas...
53961
SFP.30-18x1.5
M18X1.5
31
29.5
10
-
-
9.5
-
12
Breather plugs with splas...
53961-C9
SFP.30-18x1.5-C9
M18X1.5
31
29.5
10
-
-
9.5
-
12
Breather plugs with splas...
53981
SFP.30-20x1.5
M20X1.5
31
29.5
12
-
-
9.5
-
12
Breather plugs with splas...
53981-C9
SFP.30-20x1.5-C9
M20X1.5
31
29.5
12
-
-
9.5
-
12
Breather plugs with splas...
53991
SFP.30-22x1.5
M22X1.5
31
29.5
12
-
-
9.5
-
13
Breather plugs with splas...
53991-C9
SFP.30-22x1.5-C9
M22X1.5
31
29.5
12
-
-
9.5
-
13
Breather plugs with splas...
53935
SFP.30-1/4#
G 1/4
31
29.5
8
-
-
9.5
-
12
Breather plugs with splas...
53935-C9
SFP.30-1/4-C9#
G 1/4
31
29.5
8
-
-
9.5
-
12
Breather plugs with splas...
54001
SFP.30-3/8
G 3/8
31
29.5
10
-
-
9.5
-
12
Breather plugs with splas...
54001-C9
SFP.30-3/8-C9
G 3/8
31
29.5
10
-
-
9.5
-
12
Breather plugs with splas...
54101
SFP.30-1/2
G 1/2
31
29.5
12
-
-
9.5
-
12
Breather plugs with splas...
54101-C9
SFP.30-1/2-C9
G 1/2
31
29.5
12
-
-
9.5
-
12
Breather plugs with splas...
56651
SFP.40-3/8#
G 3/8
42
36.5
10
-
-
11.5
-
22
Breather plugs with splas...
56651-C9
SFP.40-3/8-C9#
G 3/8
42
36.5
10
-
-
11.5
-
22
Breather plugs with splas...
56671
SFP.40-1/2#
G 1/2
42
36.5
12
-
-
11.5
-
24
Breather plugs with splas...
56671-C9
SFP.40-1/2-C9#
G 1/2
42
36.5
12
-
-
11.5
-
24
Breather plugs with splas...
54201
SFP.40-3/4#
G 3/4
42
36.5
18
-
-
11.5
-
26
Breather plugs with splas...
54201-C9
SFP.40-3/4-C9#
G 3/4
42
36.5
18
-
-
11.5
-
25
Breather plugs with splas...
54301
SFP.40-1
G 1
42
36.5
23
-
-
11.5
-
26
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表